Click to open expanded view
Avago AFCT-5750PZ Compatible OC-12/STM-4 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module
#16234
#16234
34,51 € (Incl. VAT)
FS P/N: SFP-622IR-31
25 Sold
5 Reviews
1 Question
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Avago AFCT-5750PZ Compatible OC-12/STM-4 IR-1 SFP Transceiver Module (SMF, 1310nm, 15km, LC)
Specifications
Avago Compatible
AFCT-5750PZ
Vendor Name
FS
Form Factor
SFP
Max Data Rate
622Mbps
Wavelength
1310nm
Max Cable Distance
15km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-15~-8dBm
Receiver Sensitivity
< -28dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)Customization (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
1
0
0
0
P***r
Australia
November 21, 2016
The website is simple and easy to use, I am always able to find what I want and Fiberstore just cant be beaten on price.
Verified Purchase
Helpful 0
Comment 0B***s
Saudi Arabia
October 14, 2016
Ease of choice and an excellent selection, just what I wanted and easy to pay & check out.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed