Remote terminal control box KVM-IPC is a controller for remotely managing IP KVM. It can remotely access IP KVM in the network through the Internet, and can switch between the remote management system and the office computer at will after connecting to a PC host, thus juggling remote management and office work.
Click to open expanded view
VGA/DVI/HDMI KVM over IP Console Station
#161967
#161967
391,51 € (Incl. VAT)
FS P/N: KVM-IPC
26 Sold
3 Reviews
5 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
2-Year Warranty
VGA/DVI/HDMI KVM over IP Console Station
Specifications
Server Port
VGA, DVI
Console Port
USB, VGA, DVI, HDMI
User
1 Local
Video
1-HDB-15 Female, 1 x HDMI Female, 1 x DVI-D Female
Video Resolution
2048 x1536@60Hz, 1920 x1080@60Hz
Input Voltage
DC 12V
Power Consumption
10W
Material
Metal
Port Control
Pushbutton, OSD menu, Hotkeys
Dimension (HxWxD)
1.73" × 10.24" × 4.60" (44 × 260 × 116.6mm )
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Weight
2.65lbs (2.15kg)
Connectivity Solutions
Questions & Answers
Ask a question
All (5)Battery (1)Configuration (1)Connection (1)Remote Manage (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
D***n
United States
March 06, 2024
I am very satisfied with the performance of the KVM-IPC after purchasing it. It runs reliably and provides fast virtualization solutions, allowing me to easily manage my servers and virtual machines.
Verified Purchase
Helpful 1
Comment 0P***t
United States
March 06, 2024
As a technical professional, I am highly satisfied with the flexibility and performance of this product.
Verified Purchase
Helpful 1
Comment 0J***k
United States
December 27, 2022
As far as feedback goes, really happy. The website is really easy to use and clear, products always ship quickly when we have used you. Would happily use you guys again.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed