Avago Compatible OC-3/STM-1 SR-1 SFP Transceiver Module supports up to 2km link lengths over multi-mode fiber (MMF) using a wavelength of 1310nm via an LC connector.
Click to open expanded view
Avago Compatible OC-3/STM-1 SR-1 SFP 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module
#16176
#16176
10,71 € (Incl. VAT)
FS P/N: SFP-100FX-31
202 Sold
19 Reviews
1 Question
Transceiver Models:
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Avago Compatible OC-3/STM-1 SR-1 SFP Transceiver Module (MMF, 1310nm, 2km, LC)
Specifications
Part Number
SFP-100FX-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
LC duplex
Optical Components
FP 1310nm
Media
MMF
DOM Support
Yes
TX Power
-19~-14dBm
Receiver Sensitivity
< -30dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
14
4
1
0
0
C***n
United States
April 29, 2016
No problem. Product conforms to the description.
Verified Purchase
Helpful 0
Comment 0E***a
United States
April 21, 2016
Absolutely fantastic, great product, well built, great service assistance and quick shipping, couldn't ask for better.
Verified Purchase
Helpful 0
Comment 0B***a
United States
April 09, 2016
Quick service and great assistance.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed