36 Fibers Dome Optical Cable Splice Closure is used for protective connection of two or multiple optical cable and optic fiber distribution. It is one of commonly used equipment of user access point. The unit requires no special tools, which helps reduce tooling costsandallows for ease of installation and re-entry into the closure, Available for awide range of use environments, such as underground or aerial, pole, wall etc.
![36 Fibers 2In-4Out Dome Fiber Optic Splice Closure This picture is about FS-S039-2I4O-36F.](https://resource.fs.com/mall/mainImg/202209151615248ih6op.jpg)
Click to open expanded view
![36 Fibers 2In-4Out Dome Fiber Optic Splice Closure This picture is about FS-S039-2I4O-36F.](https://resource.fs.com/mall/mainImg/60x60/202209151615248ih6op.jpg)
![36 Fibers 2In-4Out Dome Fiber Optic Splice Closure This picture is about FS-S039-2I4O-36F.](https://resource.fs.com/mall/mainImg/60x60/20220915161526h2qckt.jpg)
![36 Fibers 2In-4Out Dome Fiber Optic Splice Closure This picture is about FS-S039-2I4O-36F.](https://resource.fs.com/mall/mainImg/60x60/202209151615294qgi4r.jpg)
![36 Fibers 2In-4Out Dome Fiber Optic Splice Closure This picture is about FS-S039-2I4O-36F.](https://resource.fs.com/mall/mainImg/60x60/20220915161535r29h35.jpg)
![36 Fibers 2In-4Out Dome Fiber Optic Splice Closure This picture is about FS-S039-2I4O-36F.](https://resource.fs.com/mall/mainImg/60x60/20220915161532oxzy5b.jpg)
![36 Fibers 2In-4Out Dome Fiber Optic Splice Closure This picture is about FS-S039-2I4O-36F.](https://resource.fs.com/mall/mainImg/60x60/20220915161550zkk3um.jpg)
![36 Fibers 2In-4Out Dome Fiber Optic Splice Closure This picture is about FS-S039-2I4O-36F.](https://resource.fs.com/mall/mainImg/60x60/202209151615378a8cv9.jpg)
![36 Fibers 2In-4Out Dome Fiber Optic Splice Closure This picture is about FS-S039-2I4O-36F.](https://resource.fs.com/mall/mainImg/60x60/20220915161540c9753s.jpg)
36 Fibers 2In-4Out Dome Fiber Optic Splice Closure
#161657
#161657
94,01 € (Incl. VAT)
FS P/N: FS-S039-2I4O-36F
443 Sold
1 Review
3 Questions
28 in Global Warehouse, Get it by 19 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
36 Fibers 2In-4Out Dome Fiber Optic Splice Closure
Specifications
Material
PP+GF
Style
Dome
Dimensions (HxWxD)
20.67''×8.86''×8.86''(525 ×225×225mm)
Weight (kg)
3.8-4.3
Sealing Type
Mechanical Seal
Protection Grade
IP68
Capacity
36 Fibers
Max. Capacity
144 Fibers
Maximum Tray Capacity
4
Installation
Aerial, wall, pole, underground, pipeline etc.
Questions & Answers
Ask a question
All (3)Unanswered Question (1)Accessories (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
L***y
United States
July 23, 2020
I have used them for years and they always provide great service for us with no hassle. They are always eager to help.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed