KVM-0801 optimizes your rack space by integrating the KVM switch into your console drawer, providing easy installation and simplified server access in only 1U of space, and being able to access and control up to 8 computers from a single USB console. It supports access to computers or servers equipped with Windows, Linux, Mac, and Sun operating systems. Flexible enough to meet the needs of any application in Financial, Data Center, Education and Healthcare.
Click to open expanded view
8-Port x1 User VGA 1U Rack-Mount USB KVM Switch, 8 VGA Cables Included
#161614
#161614
297,50 € (Incl. VAT)
FS P/N: KVM-0801
22 Sold
2 Reviews
7 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
2-Year Warranty
8-Port x1 User VGA 1U Rack-Mount USB KVM Switch
Specifications
Server Port
8 x VGA port
Console Port
USB, VGA
User
1 Local
Monitor Console
1-HDB-15 Female
Video Resolution
2048 x 1536@60Hz
Input Voltage
DC 12V
Power Consumption
3.6W
Material
Metal
Port Control
Button, Hotkeys, OSD
Dimension (HxWxD)
1.69" × 17.32" × 6.65" (43 × 440 ×169mm )
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Connectivity Solutions
See more
Features
Included Accessories for Installation
Each KVM Switch comes with all the necessary accessories that you may need in the process of using.
8-port KVM Switch Simplifies IT Work
By daisy chaining up to 31 additional Combo-KVM units, the original KVM console supporting 8 or 16 ports can seamlessly control up to 256/512 computers through cascade connection.
USB & PS/2 Connectivity
Dual power supply
Auto Scan Mode
Questions & Answers
Ask a question
All (7)Function (2)Product Comparison (2)Accessories (1)Cable Connection (1)Connection (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
C***o
Luxembourg
March 28, 2024
After purchasing this product, I'm impressed not only by its performance but also by its outstanding service! Their customer support team is very professional and friendly, providing timely and effective assistance to my inquiries.
Verified Purchase
Helpful 1
Comment 0J***k
United States
March 04, 2023
Very impressed with the speed of processing and delivery. Will definitely be perusing your catalogue for other equipment we need.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed