FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 8-Port x 1 User VGA 1U Rack-Mount USB KVM Switch Overall  Introduction.
01:50
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about 8-Port x 1 User VGA 1U Rack-Mount USB KVM Switch Overall  Introduction.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

8-Port x1 User VGA 1U Rack-Mount USB KVM Switch with 19" LED, 8 VGA Cables Included

Hot #161327
Hot #161327

1 Local Access 1280×1024

892,50 € (Incl. VAT)
FS P/N: KVM-080119
76 Sold
2 Reviews
8 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
2-Year Warranty

8-Portx 1 User VGA 1U Rack-Mount USB KVM Switch with 19" LED

KVM-080119 provides a rack-mounted keyboard, LED, and Synaptics touchpad in a 1U rack-mountable sliding housing. This switch controls 8 computers/servers with VGA ports and can cascade up to 256 computers from a single keyboard. It supports the connected computers' PS/2 and USB keyboards, mice, and peripherals.
This KVM switch enables access to computers or servers equipped with Windows, Linux, Mac, and Sun operating systems. It’s the cost-effective solution for controlling directly connected computers or servers.

Specifications
Server Port
8x VGA port
Console Port
USB, VGA
User
1 Local
Monitor Console
1-HDB-15 Female
Video Resolution
1280x 1024@60Hz
Input Voltage
AC 100-240V
Power Consumption
21W
Material
Metal
Port Control
Button, Hotkeys, OSD
Dimension (HxWxD)
1.67"x 17.64"x 23.82" (42.5x 448x 605mm )
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Quick and Easy Access to Multiple Servers

Providing complete control over devices through different ports, offers more convenient and less time-consuming access to multiple servers.

Adjustable Depth to Fit Different Sizes of Racks

With a convenient rack mountable sliding / retractable active matrix monitor and keyboard, it fits any environment.

Pull-out rails come with locking part which is easy to use and saves space

The comfortable handle helps to push-in and pull-out the KVM easily

The security lock keeps the KVM from being opening and being damaged easily

8-port KVM Switch Simplifies IT Work
This KVM switch can control 256 servers/PCs locally through a single console (keyboard, mouse and monitor) by cascading 8 KVMs, streamlining a growing or expanding server operation.
UI, Button and Keyboard
BRC Broadcast
Auto Scan Mode
Console Port
PS/2, USB, VGA
USB, VGA
USB, VGA
USB, VGA
PS/2, USB, VGA
USB, VGA
Screen
19" LED
19" LED
17" Full HD LCD
19" LED
19" LED
17" Full HD LCD
Video Resolution
1280x 1024@60Hz
1280x 1024@60Hz
1920x 1080@60Hz
1280x 1024@60Hz
1280x 1024@60Hz
1920x 1080@60Hz
Server Port
8x VGA Port
16x RJ45 Port
16x RJ45 Port
8x RJ45 Port
16x VGA Port
8x RJ45 Port
Users
1 Local
2 (1 local, 1 remote)
2 (1 local, 1 remote)
2 (1 local, 1 remote)
1 Local
2 (1 local, 1 remote)
Dimension(WxDxH)
17.64"x23.82"x1.67"x(448x605x42.5mm )
17.6"x23.8"x1.67" (448x605x42.5mm)
17.64"x20.69"x1.67" (448x560x42.5mm)
17.64''x23.82''x1.67''(448x605x42.5mm)
17.64"x23.82"x1.67" (448x605x42.5mm )
17.64"x20.69"x1.67" (448x560x42.5mm)
Operating Systems
Windows, Linux, Mac and Sun
Windows, Linux, Unix, Mac, Solaris (Sun), Redhat and Ubuntu OS
Windows, Linux, Unix, Mac, Solaris (Sun), Redhat and Ubuntu OS
Windows, Linux, Unix, Mac, Solaris (Sun), Redhat and Ubuntu OS
Windows, Linux, Mac and Sun
Windows, Linux, Unix, Mac, Solaris (Sun), Redhat and Ubuntu OS
Questions & Answers
Ask a question
All (8)Product Comparison (2)Connection (1)Firmware (1)Function (1)Installation Method (1)Management (1)Monitoring (1)
Customer Reviews
Write a review
(undefined reviews)
    5.0
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    2
    0
    0
    0
    0

    B***a

    United States

    February 08, 2024
    5.0
    The 2nd KVM I bought. This unit works very nice! The image is very clear, I will purchase again.
    Verified Purchase
    Helpful 2
    Comment 0

    S***o

    United States

    January 27, 2023
    5.0
    We installed this week this products and its very nice both functionally and visually. We are very happy of them.
    Verified Purchase
    Helpful 6
    Comment 0
    See all reviews
    Resources
    Recently Viewed