FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.

4K HDMI KVM USB2.0 Extender Set with Audio and HDCP via SFP+ SMF Module for 10km or Cat5e Cable for 100m

Hot #161176
Hot #161176

10 Gbps SFP+ LC Cat5e Cable 4K HDMI KVM 10KM 100M

535,50 € (Incl. VAT)
FS P/N: 4KHDMIUFR
37 Sold
3 Reviews
5 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation

3840x 2160@30Hz HDMI KVM Extender via SFP+ SMF Module for 10km or Cat5e Cable for 100m

4K@30Hz HDMI Extender delivers UHD HDMI video, USB2.0, keyboard, mouse and stereo audio signals up to a remote desk over fiber optic cable or Cat5e cable. A complete set of 4KHDMIUFR including transmitter and receiver. The transmitter is connected to a computer or server, and the receiver is connected to a display, keyboard, mouse, audio player and other USB devices. The 4KHDMIUFR supports signal transmission over fiber optic cable or Cat5e cable, and it supports single-mode and multi-mode optical fiber. The maximum transmission distance of single mode is 10km

As for multimode transmission, the distance is up to 300m. If you connect them with a Cat5e cable, the transmitting distance is up to 100m. It supports the transmission of 1 channel high-quality HDMI signals and has a wide range of applications.

Specifications
Max Resolution
3840x 2160@30Hz
Total Data Rate
10Gbps
Signal Type
HDMI
Wavelength
850nm/1310nm
Video Input Connector
(1) HDMI Type A 19-pin Female
Connectors
SFP+, RJ45
Operating Distance
10km@SMF Module, 150m@Cat5e Cable
Dimensions (HxWxD)
1.2"x6.2"x3.1" (30x158x80mm)
 Working Temperature
0 to 50°C (32 to 122°F)
Relative Humidity
0 to 80% (Non-condensing)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
High Availability and Friendly Design

A high-strength Alufer shell with vents protects the interior and further provides excellent cooling, enhancing durability for reliable performance and long life.

Support Ultra Long Distance Transmission
It supports signal transmission of 1 channel high-quality HDMI over fiber optic cable (single mode and multimode optical fiber) or Cat5e cable and has a wide range of applications.
Connect with fiber optic cable
Connect with Cat5e cable
Support Ultra Long Distance Transmission

It enjoys bright, clear video with accurate color rendition and sharpness, even when long distance transmission.

Integrated Easily into 4K Environments

It is ideal for a wide range of applications requiring long distance transmission of high resolution content. Plug-in-play installation, no software installation or hardware setup is required.

Questions & Answers
Ask a question
All (5)Cable Connection (2)Function (1)Operational Use (1)Power Supply (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

B***y

United States

January 17, 2024
5.0
I am using CAT 5e and the run is very long as it goes from the front of my room up through the wall, into the ceiling, across the room and then back over to the center of the room. If I look at the input details on a HDR movie from my player it shows 4K. I am simply blown away that this works and recommend it to anyone who does not want to run a HDMI or where it is easier to fish a CAT cable through the walls etc.
Verified Purchase
Helpful 2
Comment 0

J***k

United States

March 04, 2023
5.0
Very impressed with the speed of processing and delivery. Will definitely be perusing your catalogue for other equipment we need.
Verified Purchase
Helpful 2
Comment 0

W***r

United States

August 25, 2022
5.0
I cannot believe how well the KVM extender works. The video quality is crystal clear, and the control is incredibly responsive. It has revolutionized the way I work remotely. Highly recommended for anyone in need of a reliable and efficient solution.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed