FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 2.
This picture is about 1.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 2.
This picture is about 1.
This picture is about 3.
This picture is about 4.
This picture is about 5.

1.5m (5ft) 200G QSFP56 Passive Direct Attach Copper Twinax Cable for FS Switches

#161033
#161033

<0.1W 45mm Twinax PAM4

104,72 € (Incl. VAT)
FS P/N: QSFP-200G-PC015
11 Sold
17 Reviews
2 Questions
Pre-order, Ship by 30 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

200G QSFP56 DAC Twinax Cable (1.5-meter, Passive, QSFP56 to QSFP56, 26AWG)

The 200G QSFP56 DAC primarily enables high-bandwidth 200G links and supports 200G Ethernet rate. It provides a QSFP56-to-QSFP56 copper direct-attach solution. 200G QSFP56 DAC cables are suitable for very short links and offer a cost-effective way to establish a 200-Gigabit link between QSFP-200G ports of switches/routers within racks and across adjacent racks.


Note: The FS P/N is changed from Q56-PC015 to QSFP-200G-PC015, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-PC015
Vendor Name
FS
Form Factor
QSFP56 to QSFP56
Max Data Rate
200Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
1.5m (5ft)
Wire AWG
26AWG
Minimum Bend Radius
45mm
Power Consumption
<0.1W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8661, SFF-8636, SFF-8417, SFF-8679
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 200-Gigabit link between QSFP-DD-200G ports within racks and across adjacent racks.
≤0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
45mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
17
0
0
0
0

L***n

United States

December 11, 2023
5.0
I have to say that this product has exceeded my expectations. Not only was the delivery prompt, but it also seamlessly integrated with my devices. I have tested these modules in a testing environment, and they performed exceptionally well.
Verified Purchase
Helpful 0
Comment 0

D***t

United States

December 01, 2023
5.0
Everything is 5 stars like every time.
Verified Purchase
Helpful 4
Comment 0

B***m

United States

December 01, 2023
5.0
I did really like the nice and easy ordering process and the quick delivery. Also, really nice packaging as well.
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed