Avago AFBR-5718APZ compatible SFP transceiver supports up to 550m link lengths over multi-mode fiber (MMF) using a wavelength of 850nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of Avago switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Click to open expanded view
Avago AFBR-5718APZ Compatible SFP 1000BASE-SX 850nm 550m DOM Duplex LC/UPC MMF Optical Transceiver Module
#75332
#75332
8,33 € (Incl. VAT)
FS P/N: SFP1G-SX-85
103 Sold
1.9K Reviews
7 Questions
Transceiver Models:
18108 in DE Warehouse, Get it by 23 Sep, 2024
2917 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Avago AFBR-5718APZ Compatible 1000BASE-SX SFP Transceiver Module (MMF, 850nm, 550m, LC)
Specifications
Avago Compatible
AFBR-5718APZ
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Wavelength
850nm
Max. Cable Distance
550m over OM2 MMF
Connector
Duplex LC
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-9.5 ~ - 3dBm
Receiver Sensitivity
< -17dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, IEEE 802.3z
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1645
213
86
1
1
B***s
United States
August 13, 2024
Hello, We did receive the items and everything works perfectly. We will 100% be using your company for our future needs. We have a large refresh coming up and will be ordering more.
Verified Purchase
Helpful 1
Comment 0T***x
Canada
August 02, 2024
Confirms to be compatible and work flaswlessly with HPE/ Aruba 2530, HPE / Aruba 54xx ZL2 series.
Verified Purchase
Helpful 0
Comment 0V***o
Portugal
July 22, 2024
Fast delivery.
Low price.
Professional transaction.
Great professional products offer.
Low price.
Professional transaction.
Great professional products offer.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed