The H3C QSFP-100G-ZR4-WDM1300 compatible QSFP28 optical transceiver module is designed for use in 100GBASE Ethernet, providing throughput up to 80 km over single-mode fiber (SMF) using a wavelength of 1310 nm via duplex LC connectors. The 100 Gigabit Ethernet signal is carried over four wavelengths. Multiplexing and demultiplexing of the four wavelengths are managed within the device. Featuring a BOX+FPC+PCBA separate design, it offers great reliability, airtightness, and heat dissipation performance. This transceiver is compliant with IEEE 802.3ba 100GBASE-LR4 and IEEE 802.3bm CAUI-4 standards. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy-to-install, hot-swappable transceiver is suitable for various applications, such as 100G Ethernet, telecom, and data centers.
Note: The FS P/N is changed from QSFP28-ZR4-100G to QSFP-ZR4-100G, but the product is the same. Only the FS P/N has been changed.
![H3C QSFP-100G-ZR4-WDM1300 Compatible QSFP28 100GBASE-ZR4 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ZR4-100G.](https://resource.fs.com/mall/mainImg/20240201105543nu6ewo.jpg)
Click to open expanded view
![H3C QSFP-100G-ZR4-WDM1300 Compatible QSFP28 100GBASE-ZR4 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ZR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240201105543nu6ewo.jpg)
![H3C QSFP-100G-ZR4-WDM1300 Compatible QSFP28 100GBASE-ZR4 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ZR4-100G.](https://resource.fs.com/mall/mainImg/60x60/202402011055484771uv.jpg)
![H3C QSFP-100G-ZR4-WDM1300 Compatible QSFP28 100GBASE-ZR4 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ZR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20220829105415fygytd.jpg)
![H3C QSFP-100G-ZR4-WDM1300 Compatible QSFP28 100GBASE-ZR4 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ZR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240201105553s1xy38.jpg)
![H3C QSFP-100G-ZR4-WDM1300 Compatible QSFP28 100GBASE-ZR4 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ZR4-100G.](https://resource.fs.com/mall/mainImg/60x60/202208291053056lz4xj.jpg)
H3C QSFP-100G-ZR4-WDM1300 Compatible QSFP28 100GBASE-ZR4 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module
#160137
#160137
4.756,43 € (Incl. VAT)
FS P/N: QSFP-ZR4-100G
4 Sold
13 Reviews
4 Questions
Transceiver Types:
56 in DE Warehouse, Get it by 19 Jul, 2024
22 in Global Warehouse, Get it by 31 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
H3C QSFP-100G-ZR4-WDM1300 Compatible 100GBASE-ZR4 QSFP28 Optical Transceiver Module (SMF, 1310nm, 80km, LC, DOM)
Specifications
H3C Compatible
QSFP-100G-ZR4-WDM1300
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
TX Power
2~6.5dBm
RX Power
-28~2dBm
Power Consumption
≤6W
Extinction Ratio
>6dB
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Supported
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
BOX Packaging
Modulation Format
4x 25G NRZ
Core Size
9um/125um
Protocols
QSFP28 MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240701225401xkyaem.jpg)
Features
100G Connectivity for Data Center
Featured with 6W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Adopts WDM Technology to Transmit Signals
The QSFP 100G ZR4 module adopts WDM technology that enables four wavelengths to be multiplexed to transmit on a single fiber, which greatly saves optical fiber resources.
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20230827153318j6mqpk.jpg)
Comprehensive Testing Increases Reliability 
Qualified through a rigorous process with advanced equipment to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0-70°C
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 80km | 60km | 40km | 40km |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | EML | EML | EML | 4x LAN WDM DML TOSA |
Packaging Technology | BOX Packaging | BOX Packaging | BOX Packaging | BOX Packaging |
Chip | Semtech Chip | Semtech Chip | Semtech Chip | Semtech Chip |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (4)Compatibility (2)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
13
0
0
0
0
S***o
United States
May 10, 2023
We tested the module, it works very well, it is much higher quality than other competing products.
Verified Purchase
Helpful 2
Comment 0S***a
United States
April 20, 2023
Everything works fine, delivery was perfect and I’m a happy customer with a fast connection to my servers in their new home!
Verified Purchase
Helpful 6
Comment 0D***e
Australia
April 12, 2023
I’m the technical manager. Your products are great. They appear to be working fine.
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed