Dell Compatible 10GBASE-LRL SFP+ transceiver supports up to 2km link lengths over duplex LC OS2 singlemode fiber (SMF). This transceiver is compliant with SFP+ MSA, SFF-8431 and SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters via the I2C interface.
The SFP-10GLRL-31-I module is suitable for 10GBASE Ethernet application and can work in harsh industrial environments, such as telecommunications, outdoor applications and marine, oil and gas, mining.
![Dell Compatible SFP+ 10GBASE-LRL 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRL-31-I.](https://resource.fs.com/mall/mainImg/20230809093936bqp9ca.jpg)
Click to open expanded view
![Dell Compatible SFP+ 10GBASE-LRL 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRL-31-I.](https://resource.fs.com/mall/mainImg/60x60/20230809093936bqp9ca.jpg)
![Dell Compatible SFP+ 10GBASE-LRL 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRL-31-I.](https://resource.fs.com/mall/mainImg/60x60/20230809093936ow4f41.jpg)
![Dell Compatible SFP+ 10GBASE-LRL 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRL-31-I.](https://resource.fs.com/mall/mainImg/60x60/2023080909393692a9w6.jpg)
![Dell Compatible SFP+ 10GBASE-LRL 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRL-31-I.](https://resource.fs.com/mall/mainImg/60x60/20230809093936cj223n.jpg)
![Dell Compatible SFP+ 10GBASE-LRL 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRL-31-I.](https://resource.fs.com/mall/mainImg/60x60/20230809093936x24kll.jpg)
Dell Compatible SFP+ 10GBASE-LRL 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)
#160045
#160045
32,13 € (Incl. VAT)
FS P/N: SFP-10GLRL-31-I
29 Sold
11 Reviews
4 Questions
Transceiver Models:
335 in DE Warehouse, Get it by 03 Jul, 2024
309 in Global Warehouse, Get it by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell Compatible 10GBASE-LRL SFP+ Optical Transceiver Module (SMF, 1310nm, 2km, LC, Industrial, DOM)
Specifications
Dell Compatible
SFP-10GLRL-31-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.31Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
FP
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Powerbudget
6.2dB
Receiver Overload
0.5dBm
Power Consumption
≤1.2W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
9/125µm
Modulation
NRZ
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, FC-PI-4 Rev 7.0
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240513115019pf3974.jpg)
Features
10G Connectivity for Data Center
Featured with 1.2W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.2
Tailored Excellence with TO-Can Package
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/2023062615410439ygg1.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1310nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.
Questions & Answers
Ask a question
All (4)Matching Cables (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
11
0
0
0
0
W***h
United States
November 13, 2023
This SFP+ transceiver isn't just compatible with our Cisco gear; it's aligned with our mission to maintain non-stop industrial operations under demanding circumstances. For professionals like myself, whose work can't be confined to a controlled, clean room, it's the tool that meets our specialized networking needs.
Verified Purchase
Helpful 0
Comment 0C***d
United States
October 14, 2023
The convenience of the hot-pluggable feature means I can keep my network up and running without any interruptions, which is crucial for my business operations.
Verified Purchase
Helpful 0
Comment 0D***n
United States
July 29, 2023
Knowing that this transceiver has been tested for top-notch performance gives me peace of mind. I feel confident that I'm investing in a reliable component that won't let me down when it's needed most.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed