FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.

Juniper Networks Compatible SFP+ 10GBASE-LRL 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)

#160042
#160042

Semtech DML(FP) ≤1.2W Duplex LC SMF

32,13 € (Incl. VAT)
FS P/N: SFP-10GLRL-31-I
211 Sold
11 Reviews
4 Questions
317 in DE Warehouse, Get it by 20 Sep, 2024
29 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Juniper Compatible 10GBASE-LRL SFP+ Optical Transceiver Module (SMF, 1310nm, 2km, LC, Industrial, DOM)

Juniper Compatible 10GBASE-LRL SFP+ transceiver supports up to 2km link lengths over duplex LC OS2 singlemode fiber (SMF). This transceiver is compliant with SFP+ MSA, SFF-8431 and SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters via the I2C interface.
The SFP-10GLRL-31-I module is suitable for 10GBASE Ethernet application and can work in harsh industrial environments, such as telecommunications, outdoor applications and marine, oil and gas, mining.

Specifications
Juniper Compatible
SFP-10GLRL-31-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.31Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
FP
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Power Budget
6.2dB
Receiver Overload
0.5dBm
Power Consumption
≤1.2W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
9/125µm
Modulation
NRZ
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, FC-PI-4 Rev 7.0
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 10G
Built-in Semetch Chip, SFP-10GLRL-31-I transceiver offers high-performance, and low-power in 10G links.
Semtech Chip
Stable Transmission
≤1.2W
Low Power Consumption
10Gbps
Up to 10G Ethernet Connection
10G Connectivity for Data Center
Featured with 1.2W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.2
Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.

Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1310nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network

The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.

Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
1/10Gbps
10Gbps
Wavelength
1310nm
850nm
850nm
1310nm
Cable Distance (Max)
2km
300m@OM3
400m@OM4
30m
80m
300m@OM3
400m@OM4
220m@OM3
300m@SMF
Cable Type
SMF
MMF
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
MMF
MMF/SMF
TX Power
-8.2~-0.5dBm
-7.3~-1dBm
-6~ -1dBm
-7.3~-1dBm
-6.5~-0.5dBm
Receiver Sensitivity
<-12.6dBm
<-11.1dBm
<-11.1dBm
< -8.4dBm
Power Consumption
<1W
<1W
<0.5W
<2.9W
<2.5W
<2.5W
<1W
<1W
Operating Temperature
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
0 to 70°C
Questions & Answers
Ask a question
All (4)Matching Cables (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
11
0
0
0
0

W***h

United States

November 13, 2023
5.0
This SFP+ transceiver isn't just compatible with our Cisco gear; it's aligned with our mission to maintain non-stop industrial operations under demanding circumstances. For professionals like myself, whose work can't be confined to a controlled, clean room, it's the tool that meets our specialized networking needs.
Verified Purchase
Helpful 0
Comment 0

C***d

United States

October 14, 2023
5.0
The convenience of the hot-pluggable feature means I can keep my network up and running without any interruptions, which is crucial for my business operations.
Verified Purchase
Helpful 0
Comment 0

D***n

United States

July 29, 2023
5.0
Knowing that this transceiver has been tested for top-notch performance gives me peace of mind. I feel confident that I'm investing in a reliable component that won't let me down when it's needed most.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed