FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about D.
This picture is about D.
This picture is about D.
This picture is about D.
This picture is about D.
This picture is about D.
This picture is about D.
This picture is about D.
This picture is about D.
This picture is about D.
This picture is about D.
This picture is about D.
This picture is about D.
This picture is about D.

Customized 200G QSFP56 to 2 x 100G QSFP56 Active Optical Breakout Cable

Hot #159942
Hot #159942
1.449,42 € (Incl. VAT)
FS P/N: QSFP-200G-2QAOxxx
176 Sold
0 Review
0 Question
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
Compatible Brands:
NVIDIA (InfiniBand)
Device Number:
10 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

200G QSFP56 to 2x 100G QSFP56 AOC Cable (1-meter, QSFP56 to QSFP56)

The QSFP56 to 2x 100G QSFP56 Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with IEEE 802.3, QSFP56 MSA, SFF-8024, SFF-8679, SFF-8665, SFF-8636 and InfiniBand HDR. It provides a connection of a 200G QSFP56 port on one end and to two 100G QSFP56 ports on the other end and is suitable for quick and simple connections within racks and across adjacent racks.


Note: The FS P/N is changed from Q-2Q56AOxx to QSFP-200G-2QAOxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-2QAOxxx
Vendor Name
FS
Form Factor
QSFP56 to 2x QSFP56
Max Data Rate
200Gbps
Cable Length
1M(3ft)
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
≤4.5W
Jacket Material
OFNP
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
PAM4
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3, QSFP56 MSA, SFF-8024, SFF-8679, SFF-8665, and SFF-8636, InfiniBand HDR
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides AOC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed