FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SMBDWHCL.
This picture is about SMBDWHCL.
This picture is about SMBDWHCL.
This picture is about SMBDWHCL.
This picture is about SMBDWHCL.
This picture is about SMBDWHCL.
This picture is about SMBDWHCL.
This picture is about SMBDWHCL.
This picture is about SMBDWHCL.
This picture is about SMBDWHCL.
This picture is about SMBDWHCL.
This picture is about SMBDWHCL.

Surface Mount Box, 2 Ports, Unloaded, White

#159339
#159339

ABS RJ45 Ethernet HDMI USB

1,55 € (Incl. VAT)
FS P/N: SMBDWHCL
590 Sold
3 Reviews
2 Questions
56 in DE Warehouse, Get it by 11 Sep, 2024
1285 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Surface Mount Box, 2 Ports, Unloaded, White

The Unloaded Surface Mount Box accepts two RJ45 keystone jack modules. The box offers a variety of mounting options using adhesive tape, screws, etc. They are easy to install and can be attached to any flat surface in hard-wall or open-office environments. And the box can be identified with an adhesive label as well as the computer and telephone mark.

It is compatible with any type of keystone jack including HDMI, Cat5e/6/6a, USB and DisplayPort.

Specifications
Product Type
Surface Mount Box (Unloaded)
Number of Ports
2
Color
White
Identification Type
Label Pocket; Computer and 
Telephone Mark
Dimension (HxWxD)
1.10"x2.99"x2.56" (27x76x65mm)
Material
PC / ABS
Connector Type
RJ45 Ethernet / HDMI / USB
Operation Temperature
-20 to 68℃ (-4 to 154.4℉)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Unloaded Surface Mount Box
It accepts one or two RJ45 keystone jack modules and is compatible with any type of keystone jack including HDMI, Cat5e/6/6a, USB and display port.
PC/ABS Material
Impact Resistance
Dust-proof Shuttered Door
Easy to Install
Support T568A & T568B Wiring Standards
Color-code T568A and T568B wiring schemes are friendly to avoid wrong wire sequences.
RJ45 Pinout T568A
RJ45 Pinout T568B
Ideal for Surface Wiring Installations

They are easy to install with the included screws or adhesive tape, a clean and simple solution for home or office network expansion

Questions & Answers
Ask a question
All (2)Application (2)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

V***l

United States

April 06, 2023
5.0
The material of this product is very good and it is easy to install, I like it.
Verified Purchase
Helpful 5
Comment 0

L***t

Canada

March 17, 2023
5.0
I wanted a network jack on an exterior wall and couldn't put one in the wall due to insulation. I ran the cable under the baseboard and into this jack. It works perfect and is easy to wire.
Verified Purchase
Helpful 4
Comment 0

L***t

Canada

March 17, 2023
5.0
I wanted a network jack on an exterior wall and couldn't put one in the wall due to insulation. I ran the cable under the baseboard and into this jack. It works perfect and is easy to wire.
Verified Purchase
Helpful 4
Comment 0
See all reviews
Resources
Recently Viewed