SFP+ transceiver supports up to 220m over OM3 multimode fiber (MMF). This transceiver is compliant with IEEE802.3. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring an operating temperature range of -40°C to 85°C, this industrial fiber optic transceiver can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
![Customized SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRM-31-I.](https://resource.fs.com/mall/mainImg/20220826180454d5plea.jpg)
Click to open expanded view
![Customized SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRM-31-I.](https://resource.fs.com/mall/mainImg/60x60/20220826180454d5plea.jpg)
![Customized SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRM-31-I.](https://resource.fs.com/mall/mainImg/60x60/202208241029046mbvve.jpg)
![Customized SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRM-31-I.](https://resource.fs.com/mall/mainImg/60x60/2022082410271308vdxk.jpg)
![Customized SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRM-31-I.](https://resource.fs.com/mall/mainImg/60x60/2022082420262205kvqn.jpg)
![Customized SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRM-31-I.](https://resource.fs.com/mall/mainImg/60x60/202208241027099jo1t8.jpg)
Customized SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module (Industrial)
#158600
#158600
32,13 € (Incl. VAT)
FS P/N: SFP-10GLRM-31-I
48 Sold
5 Reviews
0 Question
Compatible Brands:
Cisco
Device Number:
276 in DE Warehouse, Get it by 8 Jul, 2024
150 in Global Warehouse, Get it by 18 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
10GBASE-LRM SFP+ Transceiver Module (MMF/SMF, 1310nm, 220m/1.4km, LC, Industrial, DOM)
Specifications
Part Number
SFP-10GLRM-31-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
220m @ OM3 MMF, 1.4km over SMF
Connector
Duplex LC
Media
MMF/SMF
Transmitter Type
FP 1310nm
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Powerbudget
6.2dB
Receiver Overload
0.5dBm
Power Consumption
≤1W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP+ MSA Compliant, IEEE802.3, CPRI
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
-40~85°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
5
0
0
0
0
M***e
United States
May 14, 2023
FS has made fiber optic solutions for our network teams more cost efficient.
FS offers a wide range of products. All domestic shipments are fast and affordable.
FS offers a wide range of products. All domestic shipments are fast and affordable.
Verified Purchase
Helpful 0
Comment 0A***h
Switzerland
April 09, 2023
Everything works fine, delivery was perfect and I’m a happy customer with a fast connection to my servers in their new home!
Verified Purchase
Helpful 0
Comment 0C***o
Sweden
March 06, 2023
Thanks! I must say as far as my experience goes, you run a lean and tight ship, simple, quick and straightforward service. Keep it up. :)
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed