JD093B-I HPE H3C compatible SFP+ transceiver supports up to 220m over OM3 multimode fiber (MMF). This transceiver is compliant with IEEE802.3. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring an operating temperature range of -40°C to 85°C, this industrial fiber optic transceiver can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
Click to open expanded view
JD093B-I HPE H3C Compatible SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module (Industrial)
#158592
#158592
32,13 € (Incl. VAT)
FS P/N: SFP-10GLRM-31-I
14 Sold
5 Reviews
4 Questions
193 in DE Warehouse, Get it by 10 Sep, 2024
123 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
JD093B-I HPE H3C Compatible 10GBASE-LRM SFP+ Transceiver Module (MMF/SMF, 1310nm, 220m/1.4km, LC, Industrial, DOM)
Specifications
HPE H3C Compatible
JD093B-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
220m @ OM3 MMF, 1.4km over SMF
Connector
Duplex LC
Media
MMF/SMF
Transmitter Type
FP 1310nm
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Power Budget
6.2dB
Receiver Overload
0.5dBm
Power Consumption
≤1W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
50/125µm@OM3 MMF, 9/125μm@SMF
Modulation
NRZ
Protocols
SFP+ MSA Compliant, IEEE802.3, CPRI
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 10G
Built-in Semetch Chip, SFP-10GLRM-31-I transceiver offers high-performance, and low-power in 10G links.
Semtech Chip
Stable Transmission
≤1W
Low Power Consumption
10Gbps
Up to 10G Ethernet Connection
Questions & Answers
Ask a question
All (4)Matching Cables (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
5
0
0
0
0
M***e
United States
May 14, 2023
FS has made fiber optic solutions for our network teams more cost efficient.
FS offers a wide range of products. All domestic shipments are fast and affordable.
FS offers a wide range of products. All domestic shipments are fast and affordable.
Verified Purchase
Helpful 0
Comment 0A***h
Switzerland
April 09, 2023
Everything works fine, delivery was perfect and I’m a happy customer with a fast connection to my servers in their new home!
Verified Purchase
Helpful 0
Comment 0C***o
Sweden
March 06, 2023
Thanks! I must say as far as my experience goes, you run a lean and tight ship, simple, quick and straightforward service. Keep it up. :)
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed