FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about IC6ASFTPPVC.
This picture is about IC6ASFTPPVC.
This picture is about IC6ASFTPPVC.
This picture is about IC6ASFTPPVC.
This picture is about IC6ASFTPPVC.
This picture is about IC6ASFTPPVC.

10ft (3m) Industrial Cat6a Non-booted Shielded (SFTP) PVC IP65 Ethernet Network Patch Cable, Black

#157903
#157903

Twisted Pair Stranded Bare Copper 500MHz PoE++ T568B Fluke Test

39,27 € (Incl. VAT)
FS P/N: IC6ASFTPPVC
33 Sold
9 Reviews
2 Questions
Length:
125 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Industrial Cat6a Non-booted Shielded (SFTP) PVC IP65 Ethernet Network Patch Cable, 26AWG, 10GBase-T

Industrial ethernet patch cords shall be constructed of category 6A, industrial, stranded, twisted pair cable for SFTP installations. It is suitable for connection between automation equipment in an industrial environment.

The industrial cat6a cable is in line with ANSI/TIA-568.2-D standards; Rated IP65 for dust protection and temporary liquid immersion, the outer cable jacket material meets standards for UV and oil resistance respectively. Ideal for in extremely harsh conditions.

Specifications
Cable Type
Industrial Cat6a Non-booted
Shielding Type
Shielded (SFTP)
Cable Jacket
PVC
Length
10ft (3m) (Including Plugs)
Conductor Material
Bare Copper
Conductor Type
Stranded
Data Rate Support
10GBase-T
Reference Bandwidth
500MHz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
6.4 ± 0.3
Connectors
RJ45 Plug
Twisted Pairs
4 Pairs
PoE Compatibility
PoE/PoE+/PoE++
IP Rating
IP65
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
9
0
0
0
0

P***y

United States

June 19, 2023
5.0
Good quality, does the job, no issues.
Verified Purchase
Helpful 3
Comment 0

H***y

United States

June 13, 2023
5.0
Cables worked perfectly for me.
Verified Purchase
Helpful 2
Comment 0

H***s

United States

June 13, 2023
5.0
This network cable has a very fast internet speed.
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed