The FS for Mellanox 200G QSFP56 Active Direct Attach Copper Twinax Cable is designed for use in 200GBASE Ethernet. This cable is compliant with IEEE 802.3cd by Ethernet standard and QSFP MSA Compliant. Each QSFP56 connector comprises an EEPROM providing product information which can be read by the host system.
They are suitable for very short links and offer a cost-effective way to establish a 200G-Gigabit link between QSFP56-200G ports of switches/routers/servers/storages within racks and across adjacent racks.
Click to open expanded view
3m (10ft) FS for Mellanox MCA1J00-H003E Compatible 200G QSFP56 Active Direct Attach Copper Twinax Cable
#157291
#157291
214,20 € (Incl. VAT)
FS P/N: QSFP-200G-AC03
10 Sold
0 Review
0 Question
78 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
FS for Mellanox MCA1J00-H003E Compatible 200G QSFP56 DAC Twinax Cable (3-meter, Active, QSFP56 to QSFP56, 30AWG)
Specifications
Mellanox Compatible
MCA1J00-H003E
Vendor Name
FS
Form Factor
QSFP56 to QSFP56
Max Data Rate
200Gbps
Media
Copper
Cable Type
Active Twinax
Cable Length
3m (10ft)
Wire AWG
30AWG
Minimum Bend Radius
33mm
Power Consumption
≤1.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8665, QSFP MSA, SFF-8679, SFF-8636, InfiniBand HDR
Warranty
5 Years
Quality Testing Program
Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 200-Gigabit link between QSFP56-200G ports within racks and across adjacent racks.
<1.5W
Lower Power Consumption
Copper Cable
to Save OPEX
33mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed