FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about PDU-3PNE42I-VME.
This picture is about PDU-3PNE42I-VME.
This picture is about PDU-3PNE42I-VME.
This picture is about PDU-3PNE42I-VME.
This picture is about PDU-3PNE42I-VME.
This picture is about PDU-3PNE42I-VME.
This picture is about PDU-3PNE42I-VME.
This picture is about PDU-3PNE42I-VME.
This picture is about PDU-3PNE42I-VME.
This picture is about PDU-3PNE42I-VME.

3-Phase 24A/400V Monitored PDU, 36 IEC320 C13 & 6 C19 Outlets, IEC309 32 A 3P + N + E Plug, 10ft Cord, 0U Vertical

#157093
#157093

24A/400V 10ft (3m) 16.63kW 0U

1.735,02 € (Incl. VAT)
FS P/N: PDU-3PNE42I-VME
20 Sold
1 Review
1 Question
Pre-order, Ship by 28 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
120,00 € via UPS Express Saver®
Project Inquiry
1-Year Warranty

3-Phase 24A/400V Monitored PDU, 36 IEC320 C13 & 6 C19 Outlets, IEC309 32 A 3P + N + E Plug, 10ft Cord, 0U Vertical

Monitored PDU provides Local/Remote real-time monitoring capability and avoid potential overloads with a LCD hot swapping display while offering reliable, rack-mount, multi-outlet power distribution from any protected UPS, generator or mains input power source. It perfectly suited for high-density IT environments and ideal for data centers, server rooms and network wiring closets.Remote and local monitoring enables off-site and on-site tracking of PDU vital signs and provides egress control for individual and network customers.Digital display that provides visualization of current strength, voltage, power, IP address and other PDU information.

Specifications
PDU Type
 Monitored
Phase
3-Phase
Socket Type
36 IEC320 C13 & 6 C19
Plug Type
IEC309 32A 3P + N + E
Rating Current
24A
Rating Voltage
400V
Load Capacity
16.63kW
Frequency Compatibility
50/60Hz
Cord Length
10ft (3m)
Material of Construction
Sheet Metal
No. of Rack Spaces
0U
Dimensions (HxWxD)
75.79''x 2.21''x 2.41'' (1925x 56x 61mm)
Mounting Method
Vertical
Circuit Breaker
6, Hydraulic
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Prevent Outages Before They Occur
With local/remote monitoring features, PDU protects your critical load under any circumstance.
Local Monitoring
Monitoring of current and voltage to prevent circuit overloads
Remote Monitoring
Offer real-time monitoring via net-work connection and web browse
Environmental Monitoring
Temperature and humidity monitoring with optional sensor
Simple to Deploy, Simple to Use

Ensure the efficient distribution of power in demanding data centers and network closets.

Hot-swappable Ammeter

Replace and upgrade the ammeter without affecting power.

Circuit Breaker

Identify faulty power supplies and react to tripped breakers

Pure Copper Chip Power Cord

The long length reaches distant power sources, more flexible.

Extend the Security of Your Assets

PDU maximizes data center efficiency by delivering intelligence, advanced alerting, and visibility into your power chain.

Remote Monitoring Via Zabbix
Supports remote monitoring of the working status of PDUs and other devices through zabbix at the same time.
Monitor the voltage and current of network device
Monitor the operating status of network device
Monitor temperature and humidity environment
Product Type
Basic
Metered
Monitored
Switched
Switched Metered-by-Outlet
Circuit Breaker
2, Magnetic-hydraulic
2, Magnetic-hydraulic
3, Magnetic-hydraulic
3, Hydraulic
Individual Switch Control
yes
yes
Alarm Indicator
yes
yes
yes
yes
yes
Individual Outlet Monitoring
yes
Buzzer Beeping
yes
yes
yes
yes
User-defined Alarm
yes
yes
yes
Operation Log
yes
yes
yes
yes
Hot-swappable Ammeter
yes
yes
yes
yes
Network Access
yes
yes
yes
Questions & Answers
Ask a question
All (1)Application (0)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

P***l

United States

May 04, 2023
5.0
I bought two of these. It is solid and fit perfectly on my rack. The cord length is perfect and it works great. A good strip for the cost. I'm happy with my purchase.
Verified Purchase
Helpful 4
Comment 0
See all reviews
Resources
Recently Viewed