Monitored PDU provides Local/Remote real-time monitoring capability and avoid potential overloads with a LCD hot swapping display while offering reliable, rack-mount, multi-outlet power distribution from any protected UPS, generator or mains input power source. It perfectly suited for high-density IT environments and ideal for data centers, server rooms and network wiring closets.Remote and local monitoring enables off-site and on-site tracking of PDU vital signs and provides egress control for individual and network customers.Digital display that provides visualization of current strength, voltage, power, IP address and other PDU information.
![Single-Phase 10A/120V Monitored PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug, 6.6ft Cord, 1U Rack-Mount This picture is about PDU-C148I-HME.](https://resource.fs.com/mall/mainImg/20220725144214ydvx2x.jpg)
Click to open expanded view
![Single-Phase 10A/120V Monitored PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug, 6.6ft Cord, 1U Rack-Mount This picture is about PDU-C148I-HME.](https://resource.fs.com/mall/mainImg/60x60/20220725144214ydvx2x.jpg)
![Single-Phase 10A/120V Monitored PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug, 6.6ft Cord, 1U Rack-Mount This picture is about PDU-C148I-HME.](https://resource.fs.com/mall/mainImg/60x60/2022072514421717z3mo.jpg)
![Single-Phase 10A/120V Monitored PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug, 6.6ft Cord, 1U Rack-Mount This picture is about PDU-C148I-HME.](https://resource.fs.com/mall/mainImg/60x60/202207251442209y7cuf.jpg)
![Single-Phase 10A/120V Monitored PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug, 6.6ft Cord, 1U Rack-Mount This picture is about PDU-C148I-HME.](https://resource.fs.com/mall/mainImg/60x60/20220725144223hp24um.jpg)
![Single-Phase 10A/120V Monitored PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug, 6.6ft Cord, 1U Rack-Mount This picture is about PDU-C148I-HME.](https://resource.fs.com/mall/mainImg/60x60/20220725144226j3rf8s.jpg)
![Single-Phase 10A/120V Monitored PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug, 6.6ft Cord, 1U Rack-Mount This picture is about PDU-C148I-HME.](https://resource.fs.com/mall/mainImg/60x60/20220725144236kchzl6.jpg)
![Single-Phase 10A/120V Monitored PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug, 6.6ft Cord, 1U Rack-Mount This picture is about PDU-C148I-HME.](https://resource.fs.com/mall/mainImg/60x60/20220725144239naxacc.jpg)
Single-Phase 10A/120V Monitored PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug, 6.6ft Cord, 1U Rack-Mount
Single-Phase 10A/120V Monitored PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug, 6.6ft Cord, 1U Rack-Mount
Ensure the efficient distribution of power in demanding data centers and network closets
Hot-swappable Ammeter
Replace and upgrade the ammeter without affecting power
Circuit Breaker
Identify faulty power supplies and react to tripped breakers
Pure Copper Chip Power Cord
The long length reaches distant power sources, more flexible
PDU maximizes data center efficiency by delivering intelligence, advanced alerting, and visibility into your power chain.
Product Type | Basic | Metered | Monitored | Switched | Switched Metered-by-Outlet |
Circuit Breaker | — | 2, Magnetic-hydraulic | 2, Magnetic-hydraulic | 3, Magnetic-hydraulic | 3, Hydraulic |
Individual Switch Control | — | — | — | ||
Alarm Indicator | |||||
Individual Outlet Monitoring | — | — | — | — | |
Buzzer Beeping | — | ||||
User-defined Alarm | — | — | |||
Operation Log | — | ||||
Hot-swappable Ammeter | — | ||||
Network Access | — | — |
G***t
Ukraine