The 1G SFP Passive Direct Attach Copper Twinax Cable is designed for use in 1GBASE Ethernet. This cable is compliant with SFF-8472, SFF-8024, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.
Note: The FS P/N is changed from SFP-PCxx to SFP-1G-PCxxx, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Customized 1G SFP Passive Direct Attach Copper Twinax Cable
#156993
#156993
13,09 € (Incl. VAT)
FS P/N: SFP-1G-PCxxx
96 Sold
2 Reviews
3 Questions
Cable Length:
0.5m (2ft)
Compatible Brands:
Cisco
Device Number:
690 in DE Warehouse, Get it by 24 Sep, 2024
1085 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
1G SFP DAC Twinax Cable (Customized length, Passive, SFP to SFP)
Specifications
Connector Type
SFP to SFP
Max. Data Rate
1Gbps
Min. Bend Radius
23mm
Wire AWG
30AWG for ≤3m, 26AWG for 5/7m
Cable Type
Passive Twinax
Jacket Material
PVC (OFNR)
Power Consumption
≤0.1W
Power Supply
3.3V
Operating Temperature
0 to 70°C (32 to 158°F)
Protocols
1G Ethernet
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (3)Unanswered Question (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
G***i
France
July 01, 2023
Fast delivery and lowest price compared to other sellers...
Verified Purchase
Helpful 0
Comment 0N***s
France
June 23, 2023
Great service, excellent product selection, terrific communication
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed