Il transceiver SFP OLT GPON fornisce fino a 2,5G-TX/1,25G-RX fino a 20km su fibra monomodale (SMF) utilizzando una lunghezza d'onda di 1490nm-TX/1310nm-RX tramite un connettore SC. Può funzionare a temperature comprese tra -40°C e 85°C. È presente anche il supporto per il monitoraggio ottico digitale (DOM), che consente di accedere ai parametri operativi in tempo reale. È pienamente conforme agli standard SFF-8472, ITU-T G.984.2 e RoHS ed è ideale per i sistemi GPON e le applicazioni FTTx.
![5m (16ft) Generic Compatible 1G SFP Passive Direct Attach Copper Twinax Cable This picture is about SFP-PC05.](https://resource.fs.com/mall/mainImg/202207151631187u2vfq.jpg)
Click to open expanded view
![5m (16ft) Generic Compatible 1G SFP Passive Direct Attach Copper Twinax Cable This picture is about SFP-PC05.](https://resource.fs.com/mall/mainImg/60x60/202207151631187u2vfq.jpg)
![5m (16ft) Generic Compatible 1G SFP Passive Direct Attach Copper Twinax Cable This picture is about SFP-PC05.](https://resource.fs.com/mall/mainImg/60x60/202207151632366hi24f.jpg)
![5m (16ft) Generic Compatible 1G SFP Passive Direct Attach Copper Twinax Cable This picture is about SFP-PC05.](https://resource.fs.com/mall/mainImg/60x60/20221025120227qpw7fo.jpg)
![5m (16ft) Generic Compatible 1G SFP Passive Direct Attach Copper Twinax Cable This picture is about SFP-PC05.](https://resource.fs.com/mall/mainImg/60x60/20221025163553x89ewf.jpg)
![5m (16ft) Generic Compatible 1G SFP Passive Direct Attach Copper Twinax Cable This picture is about SFP-PC05.](https://resource.fs.com/mall/mainImg/60x60/20221025102131y9pxx9.jpg)
![5m (16ft) Generic Compatible 1G SFP Passive Direct Attach Copper Twinax Cable This picture is about SFP-PC05.](https://resource.fs.com/mall/mainImg/60x60/20221025172753ai88dk.jpg)
5m (16ft) Generic Compatible 1G SFP Passive Direct Attach Copper Twinax Cable
#156974
#156974
23,80 € (Incl. VAT)
FS P/N: SFP-PC05
69 Sold
6 Reviews
2 Questions
2 in DE Warehouse, Get it by 03 Jul, 2024
134 in Global Warehouse, Get it by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Modulo transceiver GPON 2,5G-TX/1,25G-RX (SMF, 1490nm-TX/1310nm-RX, Classe B+, 20km, SC, DOM)
Specifications
Numero di Parte
GSFP-43-20B+L-I
Nome del Fornitore
FS
Fattore di Forma
GPON OLT SFP
Tasso Massimo di Dati
2.5G-TX/1.25G-RX
Lunghezza d'Onda
1490nm-TX/1310nm-RX
Distanza Massima del Cavo
20km
Connettore
SC
Tipo di Cavo
SMF
Tipo di Trasmettitore
DFB
Tipo di Ricevitore
APD
Potenza TX
1.5~5 dBm
Sensibilità del Ricevitore
<-28dBm
Powerbudget
29.5dB
Sovraccarico del Ricevitore
>-8dBm
Consumo di Energia
<1.5W
Rapporto di Estinzione
>8.2dB
DDM/DOM
Supportato
Intervallo di Temperatura Industriale
-40 a 85°C (-40 a 185°F)
Protocolli
SFF-8472, ITU-T G.984.2, RoHS
Garanzia
5 anni
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202208301225079rehma.jpg)
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 1-Gigabit link between SFP 1G ports within racks and across adjacent racks.
<0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
23mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307211611071y6jk4.jpg)
Enable Seamless Connectivity for Your Network
FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
M***e
Ireland
June 29, 2024
Great cable.
This FS Cisco cable worked perfectly as soon as I plugged it in to the 2960 switches. Other “compatible” cables I’ve tried wouldn’t work.
This FS Cisco cable worked perfectly as soon as I plugged it in to the 2960 switches. Other “compatible” cables I’ve tried wouldn’t work.
Verified Purchase
Helpful 0
Comment 0F***d
Canada
June 21, 2023
J'ai programmé un SFP+ en Ubiquiti et l'autre en FS
Chaque embout est programmable indépendamment c'est génial
Chaque embout est programmable indépendamment c'est génial
Verified Purchase
Helpful 0
Comment 0G***a
India
March 06, 2023
Appreciate your diligence even for such a tiny order, and I must say the received order is beyond my expectation.
DAC cables are working fine but I loved the packaging with the included instruction brochure and most importantly, all of this on a very reasonable price. So, KUDOS to you guys.
This was my very first order with FS.com and I will be keep coming back for more in future
DAC cables are working fine but I loved the packaging with the included instruction brochure and most importantly, all of this on a very reasonable price. So, KUDOS to you guys.
This was my very first order with FS.com and I will be keep coming back for more in future
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed