Click to open expanded view
Alcatel-Lucent C21 Compatible XFP 10G DWDM 1560.61nm 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#75753
#75753
724,71 € (Incl. VAT)
FS P/N: DWDM-XFP10G-80
12 Sold
46 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 16 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Alcatel-Lucent Compatible 10G DWDM XFP Transceiver Module (SMF, 1560.61nm, 80km, LC, DOM)
Specifications
Part Number
DWDM-XFP10G-80
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1560.61nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
41
3
2
0
0
L***s
United Kingdom
February 03, 2017
I am blown away by how easy the process was on this site. Great search functionality, pictures, descriptions... Extremely pleased!
Verified Purchase
Helpful 0
Comment 0C***r
New Zealand
January 19, 2017
This is the fourth time I bought 10G DWDM XFP transceiver from Fiberstore. Always the best service and price! Transceiver works well, no problem. I will definitely buy from the fifth time.
Verified Purchase
Helpful 1
Comment 0E***s
United States
December 28, 2016
Never be disappointed with FS. The few times I've spoken with a rep have been okay, they get me the quick and satisfying response. All in all. Good.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed