HW 0231A089 compatible SFP transceiver supports up to 40km link lengths over LC duplex SMF fiber. Each SFP transceiver module is individually tested to be used on a series of HW switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Click to open expanded view
HW 0231A089 Compatible SFP 1000BASE-LH 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#15678
#15678
19,04 € (Incl. VAT)
FS P/N: SFP1G-LH-31
415 Sold
158 Reviews
0 Question
Transceiver Models:
159 in DE Warehouse, Get it by 11 Sep, 2024
145 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
HW 0231A089 Compatible 1000BASE-LH SFP Transceiver Module (SMF, 1310nm, 40km, LC, DOM)
Specifications
HW Compatible
0231A089
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Wavelength
1310nm
Max. Cable Distance
40km
Connector
Duplex LC
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-5 ~ 0dBm
Receiver Sensitivity
< -24dBm
Extended Temperature Range
-20 to 85°C (-4 to 185°F)
Protocols
SFF-8472 MSA Compliant, IEEE 802.3ah-2004
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
136
17
5
0
0
W***s
United States
October 07, 2020
I connected this to a D-link Switch:DGS-1510-28X. Plugged in and works perfectly.
Verified Purchase
Helpful 1
Comment 0g***o
Mexico
July 20, 2017
product complete and excelent servive
Verified Purchase
Helpful 0
Comment 0E***e
United States
April 27, 2017
Here always offers the best price on optics and accessories. Moreover, it is also very easy and fast to order. Keep up the good service!!!!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed