FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about NVD3510-4K.
This picture is about NVD3510-4K.
This picture is about NVD3510-4K.
This picture is about NVD3510-4K.
This picture is about NVD3510-4K.
This picture is about NVD3510-4K.
This picture is about NVD3510-4K.
This picture is about NVD3510-4K.
This picture is about NVD3510-4K.
This picture is about NVD3510-4K.
This picture is about NVD3510-4K.
This picture is about NVD3510-4K.
This picture is about NVD3510-4K.
This picture is about NVD3510-4K.

NVD3510-4K, 10-Channel 4K Network Video Decoder, H.265, 10x HDMI Output & 2x HDMI Input

#156766
#156766

HDMI&VGA 4K H.265&H.264&MJPEG

2.472,82 € (Incl. VAT)
FS P/N: NVD3510-4K
7 Sold
1 Review
2 Questions
Pre-order, Ship by 28 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
2-Year Warranty
30-Day Returns
30-Day Exchange

NVD3510-4K, 10-Channel 4K Network Video Decoder, H.265, 10x HDMI Output & 2x HDMI Input

Delivering high-quality and detailed images, the network decoder is equipped with up to 10-CH network cameras and a maximum network camera resolution of 8-Megapixels. It supports decode options of H.265 4K/1080p/720p/D1 @30 fps, perfect for small to medium scale deployments where display and control are required.

Specifications
IP Video Input
2xHDMI
Video Stream Format
H.265,H.264,MPEG4,MPEG2,MPEG
HDMI Input(Max)
1920x1080(1080P)@60HZ
HDMI Output(Max)
3840x2160(4K)@60HZ
Audio Input
2-ch (Reservation)
Audio Output
1-ch
Weight
3.37kg
Decoding Capability
10x8MP@30fps,40x1080P@30fps,90x720P@30fps,160xD1@30fps
Power Supply
100V ~ 240V AC,50Hz/60Hz
Network Interface
1xRJ-45,10M/100M/1000M Adaptive Ethernet Interfaces
Alarm Input
6(Reservation)
USB Interface
1 x USB3.0
Serial Interface
1 x RS-232,1 x RS485
Alarm Output
3(Reservation)
Operating Temperature
-10 to 55°C (14 to 131°F)
Dimensions(HxW×D)
17.3"x 13.3"x 1.7" (440mmx 339mmx 44mm)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Decoding Capability of 8MP on 10 Channels

Maximum decoding resolution of 10x8MP@30fps for the whole device, suitable for campuses, hotels, office buildings, and other similar settings.

Support a Full Range of IP Cameras

This decoder support IP cameras from FS and other brands. As long as the camera stream to the video management platform normally, the decoder can decode and output to the splicing screen.

Guard Your Security Anytime and Anywhere

The NVD can be managed via NVD web interface and VMS (Video Management Software). It streams to the video management platform and connects to splicing screen via HDMI cable to provide high-quality and detailed images for your security.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

B***o

United States

March 22, 2024
5.0
The image quality is outstanding with the H.265 decoding. Even when we're using 4K resolution, the details are sharp, and the colors are accurate.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed