Foundry Networks E1MG-100FX-LR compatible SFP transceiver supports up to 40km link lengths over single-mode fiber (SMF) using a wavelength of 1310nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of Foundry Networks switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 100BASE SFP transceiver is ideal for Internet Service Provider (ISP) Fast Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![Foundry Networks E1MG-100FX-LR Compatible SFP 100BASE-FX and OC-3/STM-1 LR-1 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100EX-31.](https://resource.fs.com/mall/mainImg/20220903102646t2icvf.jpg)
Click to open expanded view
![Foundry Networks E1MG-100FX-LR Compatible SFP 100BASE-FX and OC-3/STM-1 LR-1 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100EX-31.](https://resource.fs.com/mall/mainImg/60x60/20220903102646t2icvf.jpg)
![Foundry Networks E1MG-100FX-LR Compatible SFP 100BASE-FX and OC-3/STM-1 LR-1 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100EX-31.](https://resource.fs.com/mall/mainImg/60x60/20220903102648w2knyd.jpg)
![Foundry Networks E1MG-100FX-LR Compatible SFP 100BASE-FX and OC-3/STM-1 LR-1 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100EX-31.](https://resource.fs.com/mall/mainImg/60x60/20220903102651er7xe2.jpg)
![Foundry Networks E1MG-100FX-LR Compatible SFP 100BASE-FX and OC-3/STM-1 LR-1 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100EX-31.](https://resource.fs.com/mall/products/60x60/15632.D.jpg)
![Foundry Networks E1MG-100FX-LR Compatible SFP 100BASE-FX and OC-3/STM-1 LR-1 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100EX-31.](https://resource.fs.com/mall/products/60x60/15632.E.jpg)
Foundry Networks E1MG-100FX-LR Compatible SFP 100BASE-FX and OC-3/STM-1 LR-1 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module
#37374
#37374
20,23 € (Incl. VAT)
FS P/N: SFP-100EX-31
22 Sold
28 Reviews
5 Questions
Transceiver Types:
Compatible:
27 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Foundry Networks E1MG-100FX-LR Compatible 100BASE-FX and OC-3/STM-1 LR-1 SFP Transceiver Module (SMF, 1310nm, 40km, LC, DOM)
Specifications
Foundry Networks Compatible
E1MG-100FX-LR
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
< -32.5dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
GR-468, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307061023087w4gdb.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
All (5)Matching Cables (2)Backward Compatible (1)FS Box (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
18
8
2
0
0
M***l
Canada
April 10, 2017
The 100BASE-EX SFP arrived on time and worked as expected. It's a really happy shooping experience.
Verified Purchase
Helpful 0
Comment 0B***n
United States
April 08, 2017
The online store looks really good which is easy to use. I like it very much and would be a repeated customer.
Verified Purchase
Helpful 0
Comment 0S***s
United States
February 06, 2017
I competitively shop for my customers and Fiberstore wins my business everytime with great prices, easy to navigate website and customer service.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed