This Juniper Compatible SFP28 transceiver provides 25GBase-DWDM throughput up to 10km over single mode fiber (SMF) using a wavelength of 1561.42nm via an LC duplex connector. With these features, this easy to install, hot swappable transceiver provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
![Juniper C20 Compatible SFP28 25G DWDM 1561.42nm 100GHz 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about DC20-25GS28-10-I.](https://resource.fs.com/mall/mainImg/20220707174620eplbsq.jpg)
Click to open expanded view
![Juniper C20 Compatible SFP28 25G DWDM 1561.42nm 100GHz 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about DC20-25GS28-10-I.](https://resource.fs.com/mall/mainImg/60x60/20220707174620eplbsq.jpg)
![Juniper C20 Compatible SFP28 25G DWDM 1561.42nm 100GHz 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about DC20-25GS28-10-I.](https://resource.fs.com/mall/mainImg/60x60/20220707174623uxqcpm.jpg)
![Juniper C20 Compatible SFP28 25G DWDM 1561.42nm 100GHz 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about DC20-25GS28-10-I.](https://resource.fs.com/mall/mainImg/60x60/20220707141257n2klrc.jpg)
![Juniper C20 Compatible SFP28 25G DWDM 1561.42nm 100GHz 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about DC20-25GS28-10-I.](https://resource.fs.com/mall/mainImg/60x60/20220707141305j5mhow.jpg)
![Juniper C20 Compatible SFP28 25G DWDM 1561.42nm 100GHz 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about DC20-25GS28-10-I.](https://resource.fs.com/mall/mainImg/60x60/20220707141311cvg7av.jpg)
Juniper C20 Compatible SFP28 25G DWDM 1561.42nm 100GHz 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial)
#156302
#156302
950,81 € (Incl. VAT)
FS P/N: DC20-25GS28-10-I
0 Sold
16 Reviews
0 Question
Wavelength:
Pre-order, Ship by 2 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Compatible 25G DWDM SFP28 100GHz Optical Transceiver Module for Data Center and Telecom (SMF, 1561.42nm, 10km, LC, DOM)
Specifications
Part Number
DC20-25GS28-10-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1561.42nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
TX Power
0~5dBm
Receiver Sensitivity
<-14dBm
Powerbudget
14dB
Receiver Overload
-5dBm
Power Consumption
≤2W
Extinction Ratio
>6dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR (Clock and Data Recovery)
TX and RX
FEC Function
Not Supported
Protocols
SFF-8431, SFF-8472, RoHS
Warranty
5 Years
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 10km
Attenuator
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/2023013116102828h62r.jpg)
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the DWDM SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every module is quality tested for compatibility, and verified the connectivity of multiplex 25G links for Data Center Interconnect.
![](https://resource.fs.com/mall/fs_scene_images/20211201/163835389561a74be713f5f2.86030692.jpeg.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
16
0
0
0
0
J***n
Canada
February 26, 2023
Yes, the previous order transceivers worked out, so we're ordering more in the same configuration.
Verified Purchase
Helpful 1
Comment 0J***n
Canada
February 26, 2023
Yes, the previous order transceivers worked out, so we're ordering more in the same configuration.
Verified Purchase
Helpful 1
Comment 0J***n
Canada
February 26, 2023
Yes, the previous order transceivers worked out, so we're ordering more in the same configuration.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed