The 48-port Cat6a patch panel with 110 punch down termination is color coded for both T568A and T568B wiring, providing the perfect solution for any voice or LAN application. For hassle-free connections, this Ethernet patch panel offers straight Cat6a ports with 110 type termination, making it easy to insert and remove your cables. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs for efficient system management.
![Cat6a 110-Style Patch Panel, 48-Port, 2RU, Cable Management Bar Included This picture is about C6AP-U48P1102U.](https://resource.fs.com/mall/mainImg/20220715160345llj8fx.jpg)
Click to open expanded view
![Cat6a 110-Style Patch Panel, 48-Port, 2RU, Cable Management Bar Included This picture is about C6AP-U48P1102U.](https://resource.fs.com/mall/mainImg/60x60/20220715160345llj8fx.jpg)
![Cat6a 110-Style Patch Panel, 48-Port, 2RU, Cable Management Bar Included This picture is about C6AP-U48P1102U.](https://resource.fs.com/mall/mainImg/60x60/20220715160345jbd7uh.jpg)
![Cat6a 110-Style Patch Panel, 48-Port, 2RU, Cable Management Bar Included This picture is about C6AP-U48P1102U.](https://resource.fs.com/mall/mainImg/60x60/20220715160345nb7w7l.jpg)
![Cat6a 110-Style Patch Panel, 48-Port, 2RU, Cable Management Bar Included This picture is about C6AP-U48P1102U.](https://resource.fs.com/mall/mainImg/60x60/20220715160345785dep.jpg)
![Cat6a 110-Style Patch Panel, 48-Port, 2RU, Cable Management Bar Included This picture is about C6AP-U48P1102U.](https://resource.fs.com/mall/mainImg/60x60/20220715160345c99j09.jpg)
Cat6a 110-Style Patch Panel, 48-Port, 2RU, Cable Management Bar Included
Cat6a 110-Style Patch Panel, 48-Port, 2RU, Cable Management Bar Included
![](https://resource.fs.com/mall/fs_scene_images/202409061716023086l8.jpg)
The 48-port Cat6a patch panel with 110 punch down termination is color coded for both T568A and T568B wiring, providing the perfect solution for any voice or LAN application.
The clear numbering enables quick and easy identification of cable runs.
Can be clearly identified with optional labels for port identification.
Color coded for 568A/568B wiring.
Provides a Quick Plug and Play Connection to RJ45 Patch Cords.Offers straight Cat6a ports with 110 type termination, making it easy to insert and remove your cables.
Removable cable management rack make it easy for cable routing and cable fixation.
Category | Cat6a/Cat6/Cat5e | Cat6a/Cat6/Cat5e | Cat6a/Cat6/Cat5e | Cat7/Cat6a/Cat6/Cat5e | Cat7/Cat6a/Cat6/Cat5e |
No. of Ports | 48 | 48 | 24 | 24 | 24 |
Termination | 110 Type Punchdown | 110 Type Punchdown | Coupler | Blank | Blank |
Shielding Type | Unshielded | Unshielded | Shielded | Shielded/Unshielded | Unshielded |
No. of Rack Spaces | 2U | 2U | 1U | 1U | 1U |
Type of Patch Panel | Flat | Angled | Flat | Flat | Angled |
Dimension((HxWxD) | 3.46''x19''x3.89'' (88x482.8x98.8mm) | 19"x8.07"x3.46" (482.6x205x88mm) | 1.75''x19''x3.62'' (44.5x482.5x92mm) | 1.75''x19''x3.62'' (44.5x482.5x92mm) | 1.74''x19''x11.68'' (44.2x482.6x296.6mm) |
E***y
United States
T***n
Monaco
Wow! What a nice quality! Packaging, accessories and the panels themselves really gives a high quality impression! I am very happy with both FS.com and these patch panels.