The SFP28 transceiver provides 10/25GBASE-LR throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. This module provides 10G backward compatibility and simplifies network upgrade. It provides connectivity option for 25G Ethernet, 10G Ethernet telecom and data center, suitable for both outdoor and indoor deployments. It is fully compliant with the SFP28 MSA, SFF-8472, SFF-8402, SFF-8432 and applicable portions of SFF-8431 standard.
Click to open expanded view
Customized SFP28 10/25GBASE-LR Dual Rate 1310nm 10km Duplex LC/UPC SMF DOM Optical Transceiver Module (Industrial)
#156132
#156132
94,01 € (Incl. VAT)
FS P/N: SFP-10/25LR-31-I
62 Sold
4 Reviews
0 Question
Compatible Brands:
Cisco
Device Number:
50 in Transit, Get it by 29 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
10/25GBASE-LR SFP28 Industrial Dual-rate Optical Transceiver Module for Data Center (SMF, 1310nm, 10km, DOM)
Specifications
Part Number
SFP-10/25LR-31-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-7~2.5dBm
Receiver Sensitivity
<-12dBm
Powerbudget
5dB
Receiver Overload
2.5dBm
Power Consumption
≤1.5W
Extinction Ratio
>3dB
Industrial Temperature Range
-40 to 85°C(-40 to 185°F)
Protocols
SFF-8472, SFF-8024, SFF-8431, SFF-8432, CEI-28G-VSR
Core Size
G.652
Packaging Technology
BOX Packaging
DOM
Supported
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 850nm | 1310nm | 850nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 100m@OM4/70m@OM3 at 25G 100m@OM3 at 10G | 400m@OM4/300m@OM3 | 10km | 10km |
Transmitter Type | VCSEL | VCSEL | DFB | DFB |
Media | MMF | MMF | SMF | SMF |
Packaging Technology | COB Packaging | COB Packaging | BOX Packaging | BOX Packaging |
Chip | Macom | Macom | Macom | Macom |
Application | 25G Ethernet/10G Ethernet/Data Center | 25G Ethernet/10G Ethernet/Data Center | 25G Ethernet/10G Ethernet/Data Center | 25G Ethernet/10G Ethernet/Data Center |
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
1***9
11555
March 27, 2023
The transceiver is runing exceedingly well. I'm very impressed and making plans to expand network. I will be back for more of this.
Verified Purchase
Helpful 0
Comment 0I***a
United States
March 23, 2023
So far the modules are working great. No drops, CRC errors etc.
Verified Purchase
Helpful 0
Comment 0B***n
Netherlands
February 24, 2022
Yes. Everyone was received and tested OK. Thank you. I will keep FS in mind if I need anything more in the future.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed