FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.

Customized SFP+ 10GBASE-ZR 1550nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)

#155461
#155461

≤1.6W Duplex LC SMF Industrial

677,11 € (Incl. VAT)
FS P/N: SFP-10GZRC-55-I
6 Sold
3 Reviews
2 Questions
Compatible Brands:
Cisco
Device Number:
11 in Global Warehouse, Get it by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

10GBASE-ZR SFP+ Transceiver Module (SMF, 1550nm, 100km, Duplex LC, Industrial, DOM)

The 10GBASE-ZR SFP+ transceiver supports up to 100km link lengths over SMF fiber. This transceiver is compliant with SFP+ MSA and IEEE802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472.

Featuring an operating temperature range of -40°C to 85°C, this industrial fiber optic transceiver can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.

Specifications
Part Number
SFP-10GZRC-55-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1550nm
Max Cable Distance
100km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
TX Power
1~5dBm
Receiver Sensitivity
<-25dBm
Powerbudget
26dB
Receiver Overload
-8dBm
Power Consumption
<1.6W
Extinction Ratio
>1.6dB
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP+ MSA, SFF-8472, IEEE802.3ae
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
-40~85°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (2)Parameter (2)Power Consumption (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

W***z

United States

February 15, 2023
5.0
Yes, I received the package. Thank you for shipping it out so quickly.
Verified Purchase
Helpful 0
Comment 0

P***s

Indonesia

January 12, 2023
5.0
Just to let you know, the order was received this morning and works perfectly in my switches. Very happy with the service.
Verified Purchase
Helpful 0
Comment 0

B***g

United States

January 09, 2023
5.0
I have put the two transceivers to work and they are working well. I’m using these in a personal environment rather than professional but I will likely be buying more in the near future.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed