FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.
This picture is about SFP-10GZRC-55-I.

Cisco SFP-10G-ZR100-I Compatible SFP+ 10GBASE-ZR 1550nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)

#155448
#155448

Semtech EML Duplex LC SMF

677,11 € (Incl. VAT)
FS P/N: SFP-10GZRC-55-I
22 Sold
3 Reviews
6 Questions
11 in Global Warehouse, Get it by 24 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Cisco SFP-10G-ZR100-I Compatible 10GBASE-ZR SFP+ Transceiver Module (SMF, 1550nm, 100km, Duplex LC, Industrial, DOM)

Cisco SFP-10G-ZR100-I compatible SFP+ transceiver supports up to 100km link lengths over SMF fiber. This transceiver is compliant with SFP+ MSA and IEEE802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472.

Featuring an operating temperature range of -40°C to 85°C, this industrial fiber optic transceiver can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.

Specifications
Cisco Compatible
SFP-10G-ZR100-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1550nm
Max Cable Distance
100km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
TX Power
1~5dBm
Receiver Sensitivity
<-25dBm
Powerbudget
26dB
Receiver Overload
-8dBm
Power Consumption
<1.6W
Extinction Ratio
>1.6dB
Core Size
9/125µm
Modulation
NRZ
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP+ MSA, SFF-8472, IEEE802.3ae

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (6)Parameter (2)Catalyst Series (1)Matched Attenuator (1)Ports (1)Power Consumption (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

W***z

United States

February 15, 2023
5.0
Yes, I received the package. Thank you for shipping it out so quickly.
Verified Purchase
Helpful 0
Comment 0

P***s

Indonesia

January 12, 2023
5.0
Just to let you know, the order was received this morning and works perfectly in my switches. Very happy with the service.
Verified Purchase
Helpful 0
Comment 0

B***g

United States

January 09, 2023
5.0
I have put the two transceivers to work and they are working well. I’m using these in a personal environment rather than professional but I will likely be buying more in the near future.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed