The Cisco-compatible SFP transceiver provides up to 20km of 100Base-BX throughput over single-mode fiber (SMF) using 1310nm-TX/1550nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 100BASE Ethernet connectivity options for Fast Ethernet and Data Centers.
Click to open expanded view
Cisco Linksys MFEBX1 Compatible SFP 100BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module
#15534
#15534
16,66 € (Incl. VAT)
FS P/N: SFP-FE-BX
3.9K Sold
97 Reviews
5 Questions
Wavelength:
101 in DE Warehouse, Get it by 24 Sep, 2024
147 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco Linksys MFEBX1 Compatible 100BASE-BX-U SFP Transceiver Module (SMF, 1310nm-TX/1550nm-RX, 20km, LC, DOM)
Specifications
Cisco Compatible
MFEBX1
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1310nm-TX/1550nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Optical Components
FP BiDi
Media
SMF
DOM Support
Yes
TX Power
-14~-8dBm
Receiver Sensitivity
< -30dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss &
Eye Pattern Test
Mask Margin >
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
79
15
3
0
0
S***k
United States
March 31, 2017
The 100BASE-BX BiDi SFP I received has a very simple install and completely meets my need.
Verified Purchase
Helpful 1
Comment 0B***a
Netherlands
March 26, 2017
In general, I do believe quality comes at a price. However, someone has to explain to me why a Cisco-branded BiDi SFP sells for over $300 when this is a tenth of the price and works just fine. And now fs.com is my choice.
Verified Purchase
Helpful 0
Comment 0O***r
Australia
March 16, 2017
FS.COM is enough for me. The 100BASE-BX BiDi SFP quality is great for the price paid. Thanks!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed