FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about HD-OM3KULCDX.
This picture is about HD-OM3KULCDX.
This picture is about HD-OM3KULCDX.
This picture is about HD-OM3KULCDX.
This picture is about HD-OM3KULCDX.
This picture is about HD-OM3KULCDX.
This picture is about HD-OM3KULCDX.
This picture is about HD-OM3KULCDX.
This picture is about HD-OM3KULCDX.
This picture is about HD-OM3KULCDX.

10m (33ft) Secure Keyed LC UPC to LC UPC Uniboot Duplex OM3 Multimode PVC (OFNR) 2.0mm BIF Fiber Optic Patch Cable

#155278
#155278

Corning BIF 2.0mm High-density

61,88 € (Incl. VAT)
FS P/N: HD-OM3KULCDX
0 Sold
0 Review
0 Question
Pre-order, Ship by 6 Dec, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

10m (33ft) LC UPC to LC UPC Duplex Secure Keyed Uniboot OM3 PVC BIF Fiber Optic Patch Cable

The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

The Senko secure keyed LC connectors offer mechanical network security where segregation of networks is needed for security of privacy concerns. They can prevent improper connection of separate networks with common access points. The connectors can only be removed with matching color extraction tool.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Bend Insensitive
Fiber Count
Duplex
Fiber Mode
OM3 50/125μm
Wavelength
850/1300nm
10G Ethernet Distance
300m at 850nm
Insertion Loss
≤0.2dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0dB/km
Attenuation at 1300nm
1.5dB/km
Cable Jacket
PVC
Cable Outside Diameter (OD)
2.0mm
Durability
500 cycles
Tensile Strength
(Long/Short Term)
60/100N
Cable Jacket
PVC
Polarity
A (Tx) to B (Rx)
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-20 to 70℃ (-4 to 158℉)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features

20/10D Min. Bend Radius

The BIF fiber allows tighter cable bends for slack storage and routing.

Senko Secure Keyed LC

The connectors can only be removed with matching color extraction tool.

Uniboot Design

Allow one cable to carry two fibers, reducing the cable bulk when routing.

Physical Security for Critical Network Ports

Insert the secure LC connector into the module

Push the secure LC key along the connector until a “click” is heard

Pull out the whole connector

Insert the secure LC removal cap into the secure LC key until a “click” is heard

Remove the secure LC key by using the secure LC removal cap

Press this latch and move it backward

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Connector Type
Secure Keyed LC
Standard LC
Push-pull Mechanism
Fiber Grade
Corning BIF
Corning BIF
Cable Jacket
PVC (OFNR)
PVC (OFNR)
Cable Diameter
2.0mm
2.0mm
Insertion Loss
≤0.2dB
≤0.2dB
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
Polarity Reversal
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed