The Intel compatible SFP28 transceiver provides 10/25GBASE-LR throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. This module provides 10G backward compatibility and simplifies network upgrade. It provides connectivity option for 25G Ethernet, 10G Ethernet and data center. It is fully compliant with the SFP28 MSA, SFF-8472, SFF-8402, SFF-8432 and applicable portions of SFF-8431 standard.
![Intel Compatible SFP28 10/25GBASE-LR Dual-rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10/25GLR-31.](https://resource.fs.com/mall/mainImg/20220624175652pyyymr.jpg)
Click to open expanded view
![Intel Compatible SFP28 10/25GBASE-LR Dual-rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10/25GLR-31.](https://resource.fs.com/images/202312141054030v9vhq.jpg)
![Intel Compatible SFP28 10/25GBASE-LR Dual-rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10/25GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20220624175652pyyymr.jpg)
![Intel Compatible SFP28 10/25GBASE-LR Dual-rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10/25GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20220624181026yzsckd.jpg)
![Intel Compatible SFP28 10/25GBASE-LR Dual-rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10/25GLR-31.](https://resource.fs.com/mall/mainImg/60x60/2022062417181178nahy.jpg)
![Intel Compatible SFP28 10/25GBASE-LR Dual-rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10/25GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20220624175658ow11qt.jpg)
![Intel Compatible SFP28 10/25GBASE-LR Dual-rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10/25GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20220624171807zj2ghd.jpg)
Intel Compatible SFP28 10/25GBASE-LR Dual-rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
#155190
#155190
82,11 € (Incl. VAT)
FS P/N: SFP-10/25GLR-31
675 Sold
23 Reviews
2 Questions
Transceiver Models:
425 in DE Warehouse, Get it by 31 Jul, 2024
222 in Global Warehouse, Get it by 13 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Intel Compatible 10/25GBASE-LR SFP28 Optical Transceiver Module for Data Center (SMF, 1310nm, 10km, DOM)
Specifications
Part Number
SFP-10/25GLR-31
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-7~2.5dBm
Receiver Sensitivity
<-12dBm
Powerbudget
5dB
Receiver Overload
2.5dBm
Power Consumption
≤1.5W
Extinction Ratio
>3dB
Commercial Temperature Range
0 to 70°C
Protocols
SFF-8472, SFF-8024, SFF-8431, SFF-8432, CEI-28G-VSR
Core Size
G.652
Packaging Technology
BOX Packaging
DOM
Supported
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202308151617255dwjts.jpg)
Features
Upgrade Your Network One Site at a Time
Upgrade just one site to 100G gear, and still connect it to the existing 25G sites.
Connect New 100G Sites to Legacy 25G Sites
Full Utilize Your 100G Port Bandwidth
Re-use 25G Optics in New 100G Ports
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Leading Performance and Quality for 25G
Built-in Macom Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed BOX packaging.
Macom Chip
Stable Transmission
≤1.5W
Low Power Consumption
BOX Packaging
Great Airtightness
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307061010095oz00l.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength | 850nm | 1310nm | 850nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 100m@OM4/70m@OM3 at 25G 100m@OM3 at 10G | 400m@OM4/300m@OM3 | 10km | 10km |
Transmitter Type | VCSEL | VCSEL | DFB | DFB |
Media | MMF | MMF | SMF | SMF |
Packaging Technology | COB Packaging | COB Packaging | BOX Packaging | BOX Packaging |
Chip | Macom | Macom | Macom | Macom |
Application | 25G Ethernet/10G Ethernet/Data Center | 25G Ethernet/10G Ethernet/Data Center | 25G Ethernet/10G Ethernet/Data Center | 25G Ethernet/10G Ethernet/Data Center |
Videos
See more
Questions & Answers
Ask a question
All (2)Intel Series (2)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
23
0
0
0
0
N***e
United Kingdom
November 06, 2023
This transceiver module works perfectly in the Cisco switch where installed. The connection worked the first time, and I passed all of the stress tests I could put them through. Another purchase that is worth every penny!!
Verified Purchase
Helpful 2
Comment 0B***y
Netherlands
November 04, 2023
I was pleasantly surprised when I plugged them in – they immediately established a connection, which is an excellent sign. So far, everything looks promising.
Verified Purchase
Helpful 1
Comment 0R***s
United Kingdom
October 21, 2023
The robust build and exceptional performance of FS modules have truly boosted my productivity.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed