The SFP+ transceiver provides 10GBase-T throughput up to 100m over cat6a/cat7 copper cable. This transceiver is compliant with IEEE 802.3az, IEEE 802.3-2012, SFF-8472, SFF-8432 and SFP+ MSA. Each SFP+ transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, this hot swappable 10G SFP+ transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.
Click to open expanded view
Intel E10GSFPT100 Compatible SFP+ 10GBASE-T Copper 100m RJ-45 Transceiver Module (LOS)
#154924
#154924
165,41 € (Incl. VAT)
FS P/N: SFP-10G-T100
289 Sold
17 Reviews
6 Questions
Transceiver Models:
595 in DE Warehouse, Get it by 10 Jul, 2024
65 in Global Warehouse, Get it by 23 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Intel E10GSFPT100 Compatible 10GBASE-T SFP+ SGMII Transceiver Module (Copper, 100m,RJ-45)
Specifications
Intel Compatible
E10GSFPT100
Vendor Name
FS
Form Factor
SFP+ SGMII
Max Data Rate
10Gbps
Media
10G@Cat6a/Cat7
5G@Cat5e/Cat6 or better
100M/1000M/2.5G@Cat5/Cat5e or better
5G@Cat5e/Cat6 or better
100M/1000M/2.5G@Cat5/Cat5e or better
Max Cable Distance
100m@Cat6a/Cat7
Connector
RJ-45
Cable Type
Copper
Special Features
RX_LOS
DDM/DOM
Not Implemented
Power Consumption
≤1.8W
EMC (Electro Magnetic Compatibility)
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3az, IEEE 802.3-2012, SFF-8472, SFF-8432, SFP+ MSA
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Flexible Local Area Network Deployment
It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.
Low Power Consumption for Energy-saving
Built-in Broadcom Chip enables 10G Ethernet stable transmission and low power consumption, saving energy and offering cost-effective solution.
Broadcom Chip
Stable Transmission
≤1.8W
Low Power Consumption
10Gbps
Up to 10G Ethernet Connection
Easy to Install with RJ45 Connector
RJ45 interface with hot swappable, Plug and Play, designed for 10G Ethernet connections within racks and across adjacent racks over Cat 6a/7 cable.
Tested in Host Devices for Proven Interoperability
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands,FS BOX offers flexibility in stock costs.
Data Rate (Max) | 10Gbps | 10M/100M/1G/2.5G/5G/10Gbps | 10Gbps | 10Gbps | 10Gbps |
Cable Distance (Max) | 30m 80m | 30m | 100m | 30m | 300m@OM3 400m@OM4 |
Cable Type | Cat6A/Cat7 or Better | Cat6a/Cat7 | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF |
TX Power | — | — | — | — | -7.3~-1dBm |
Receiver Sensitivity | — | — | — | — | <-11.1dBm |
Power Consumption | ≤2.9W ≤2.5W | ≤2.5W | <1.8W | ≤2.5W | <1W <0.5W |
Operating Temperature | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) | 0 to 70°C -40 to 85°C (IND) |
Videos
See more
Questions & Answers
Ask a question
All (6)Auto-negotiation (2)Product Comparison (2)Data Rate (1)Matching Product (1)Parameter (1)Ports (1)Power Consumption (1)Supported Rate (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
17
0
0
0
0
M***e
Netherlands
December 14, 2023
The transceiver arrived promptly, well packaged. Tested 10Gbe connection in Intel SFP+ port, working as expected!
Verified Purchase
Helpful 0
Comment 0I***p
Switzerland
November 16, 2023
This worked out of the box on a Mikrotik CRS device, which is a welcome change after trying other low-powered RJ45 transceivers. And yes, it is much cooler than Mikrotik's own S+RJ10. I ordered immediately a few more to complete the move to low-power :)
Verified Purchase
Helpful 1
Comment 0M***e
Canada
June 30, 2023
The 100m version does 10Gb even over the 50 feet of CAT5e that I tried.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed