FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-10G-T100.
This picture is about SFP-10G-T100.
This picture is about SFP-10G-T100.
This picture is about SFP-10G-T100.
This picture is about SFP-10G-T100.
This picture is about SFP-10G-T100.
This picture is about SFP-10G-T100.
This picture is about SFP-10G-T100.
This picture is about SFP-10G-T100.
This picture is about SFP-10G-T100.
This picture is about SFP-10G-T100.
This picture is about SFP-10G-T100.
This picture is about SFP-10G-T100.
This picture is about SFP-10G-T100.

Extreme Networks 10340 Compatible SFP+ 10GBASE-T Copper 100m RJ-45 Transceiver Module (LOS)

#154922
#154922

Broadcom ≤1.8W RJ-45 Cat6a/Cat7 Rx_LOS

165,41 € (Incl. VAT)
FS P/N: SFP-10G-T100
134 Sold
17 Reviews
4 Questions
565 in DE Warehouse, Get it by 12 Jul, 2024
58 in Global Warehouse, Get it by 25 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Extreme 10340 Compatible 10GBASE-T SFP+ SGMII Optical Transceiver Module (Copper, 100m, RJ-45)

The SFP+ transceiver provides 10GBase-T throughput up to 100m over cat6a/cat7 copper cable. This transceiver is compliant with IEEE 802.3az, IEEE 802.3-2012, SFF-8472, SFF-8432 and SFP+ MSA. Each SFP+ transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, this hot swappable 10G SFP+ transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.

Specifications
Part Number
SFP-10G-T100
Vendor Name
FS
Form Factor
SFP+ SGMII
Max Data Rate
10Gbps
Media
10G@Cat6a/Cat7
5G@Cat5e/Cat6 or better
100M/1000M/2.5G@Cat5/Cat5e or better
Max Cable Distance
100m@Cat6a/Cat7
Connector
RJ-45
Cable Type
Copper
Special Features
RX_LOS
DDM/DOM
Not Implemented
Power Consumption
≤1.8W
EMC (Electro Magnetic Compatibility)
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3az, IEEE 802.3-2012, SFF-8472, SFF-8432, SFP+ MSA

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Flexible Local Area Network Deployment

It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.

Low Power Consumption for Energy-saving
Built-in Broadcom Chip enables 10G Ethernet stable transmission and low power consumption, saving energy and offering cost-effective solution.
Broadcom Chip
Stable Transmission
≤1.8W
Low Power Consumption
10Gbps
Up to 10G Ethernet Connection
Easy to Install with RJ45 Connector

RJ45 interface with hot swappable, Plug and Play, designed for 10G Ethernet connections within racks and across adjacent racks over Cat 6a/7 cable.

Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands,FS BOX offers flexibility in stock costs.

Data Rate (Max)
10Gbps
10M/100M/1G/2.5G/5G/10Gbps
10Gbps
10Gbps
10Gbps
Cable Distance (Max)
30m
80m
30m
100m
30m
300m@OM3
400m@OM4
Cable Type
Cat6A/Cat7 or Better
Cat6a/Cat7
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
MMF
TX Power
-7.3~-1dBm
Receiver Sensitivity
<-11.1dBm
Power Consumption
≤2.9W
≤2.5W
≤2.5W
<1.8W
≤2.5W
<1W
<0.5W
Operating Temperature
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
-40 to 85°C (IND)
Questions & Answers
Ask a question
All (4)Product Comparison (2)Parameter (1)Power Consumption (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
17
0
0
0
0

M***e

Netherlands

December 14, 2023
5.0
The transceiver arrived promptly, well packaged. Tested 10Gbe connection in Intel SFP+ port, working as expected!
Verified Purchase
Helpful 0
Comment 0

I***p

Switzerland

November 16, 2023
5.0
This worked out of the box on a Mikrotik CRS device, which is a welcome change after trying other low-powered RJ45 transceivers. And yes, it is much cooler than Mikrotik's own S+RJ10. I ordered immediately a few more to complete the move to low-power :)
Verified Purchase
Helpful 1
Comment 0

M***e

Canada

June 30, 2023
5.0
The 100m version does 10Gb even over the 50 feet of CAT5e that I tried.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed