The Dell 330-4328 compatible module provides 8GBase-SR throughput up to 10km over multimode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. This transceiver is compliant with SFF-8636 standards. Digital diagnostics functions are available via a 2-wire common management interface, as specified in SFF- 8472, to allow access to real-time operating parameters. With these features, this easy-to-install, hot-swappable transceiver is suitable for fiber communications up to 8G. The FC transceiver is applied to Storage Area Networking in Data Centers, Data Center Fiber Channel Interconnections over Backbone, Enterprise Network SAN Interconnections, etc.
Click to open expanded view
Dell 330-4328 Compatible SFP+ 8G Fibre Channel 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
#15490
#15490
49,98 € (Incl. VAT)
FS P/N: SFP-10GLR-31
261 Sold
37 Reviews
1 Question
26677 in DE Warehouse, Get it by 18 Sep, 2024
4157 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell 330-4328 Compatible 8G Fibre Channel SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Dell Compatible
330-4328
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
8.5Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
26
7
4
0
0
G***s
United States
May 07, 2017
Website was easy to navigate and had no problems with ordering HPE AJ717A 8G Fibre Channel SFP+. Perfect!
Verified Purchase
Helpful 0
Comment 0E***y
Canada
May 07, 2017
It is very easy to quickly find the Dell 330-4328 optics and complete order. Very good fiber transceiver manufacturer meeting my need. Will come back in near future.
Verified Purchase
Helpful 0
Comment 0P***s
United States
May 06, 2017
Website was easy to navigate and I find what I need soon. The only suggestion: it would be better if I can check out without creating an account.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed