FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 2.
This picture is about 1.
This picture is about .
This picture is about 3.
This picture is about .
This picture is about 2.
This picture is about 1.
This picture is about .
This picture is about 3.
This picture is about .

Extreme Compatible QSFP28 50GBASE-ZR2 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module

#154737
#154737

Semtech EML Data Center ≤6W Duplex LC SMF

3.911,53 € (Incl. VAT)
FS P/N: QSFP-ZR2-50G
0 Sold
0 Review
0 Question
Pre-order, Ship by 25 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Extreme Networks Compatible 50GBASE-ZR2 QSFP28 Optical Transceiver Module (SMF, 1310nm, 80km, Duplex LC, DOM)

Extreme Networks Compatible 50GBASE-ZR2 QSFP28 is a high performance transceiver that supports up to 80km link lengths over OS2 SMF. Digital Diagnostics functions are available via a 2-wire serial interface. The two transmitters are cooled 1310nm LAN-WDM lasers generating two optical 25Gbps output signals, which are multiplexed together at the optical output port. The two receivers are PIN Photodiodes which detect (after optical de-multiplexing) 2× 25Gbps optical input signals.
This transceiver is compliant with QSFP28 MSA, SFF-8661, SFF-8679 and SFF-8636 standards. It is suitable for 50GBase Ethernet applications.
Note: The FS P/N is changed from QSFP28-ZR2-50G to QSFP-ZR2-50G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-ZR2-50G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
53.125Gbps
Wavelength
1310nm
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
2~6.5dBm
Receiver Sensitivity
<-28dBm
Power Budget
30dB
Receiver Overload
4.5dBm
Power Consumption
≤6W
Extinction Ratio
>8dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
FEC Function
Support KP4 FEC
Protocols
IEEE 802.3cd, SFF-8679, SFF-8661 Rev 2.5, SFF-8636 Rev 2.10a
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed