Cisco CWDM-SFP10G-1550-I Compatible SFP+ transceiver supports up to 80km link lengths over single-mode fiber (SMF) and is suitable for 10G Ethernet and Data Center applications. It is compliant with IEEE 802.3ae, SFP+ MSA, SFF-8472 and SFF-8431 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. This transceiver uses Sumitomo's TOSA, ensuring stable performance and reliable quality.
The CWDM-SFP10G-80-I is for industrial operating temperature range and can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
![Cisco CWDM-SFP10G-1550-I Compatible SFP+ 10G CWDM 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about CWDM-SFP10G-80-I.](https://resource.fs.com/mall/10G-CWDM-SFP-/800x800/20220615105047_922.jpg)
Click to open expanded view
![Cisco CWDM-SFP10G-1550-I Compatible SFP+ 10G CWDM 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about CWDM-SFP10G-80-I.](https://resource.fs.com/mall/10G-CWDM-SFP-/60x60/20220615105047_922.jpg)
Cisco CWDM-SFP10G-1550-I Compatible SFP+ 10G CWDM 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial)
#154528
#154528
498,61 € (Incl. VAT)
FS P/N: CWDM-SFP10G-80-I
5 Sold
24 Reviews
1 Question
Wavelength:
Pre-order, Ship by 13 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco CWDM-SFP10G-1550-I Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1550nm, 80km, Duplex LC, Industrial, DOM)
Specifications
Cisco Compatible
CWDM-SFP10G-1550-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Power Consumption
1.8W
Packaging Technology
BOX
Optical Components
EML CWDM
DOM Support
Yes
TX Power
0~5dBm
RX Power
-23~-7dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Receiver Sensitivity
< -23dBm
Modulation
NRZ
Extinction Ratio
>6dB
Protocols
SFP+ MSA, SFF-8431, SFF-8472, IEEE 802.3ae, ITU-T G.652
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20231117165407k0gveb.jpg)
Features
Leading Performance and Quality for 10G
Built-in Semtech Drive Chip, the SFP transceiver offers high-speed, and low-power in 10G links.
Semtech Drive Chip
Stable Transmission
≤1.8W
Low Power Consumption
CWDM EML Laser
Ensure Production
High Capacity CWDM Transmission
CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.
Applications with Lower Cost and Shorter Distances
CWDM modules, due to their wide wavelength spacing and cost-effectiveness, are typically utilized in medium to long-distance scenarios, such as MAN and remote network access.
![](https://resource.fs.com/mall/fs_scene_images/20231101112358h09b13.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate (Max) | 11.3Gbps | 10.31Gbps | 11.3Gbps |
Wavelength | 1470-1610nm | 1270-1570nm | 1270-1370nm, 1470-1610nm |
Connector | Duplex LC | Duplex LC | Duplex LC |
Max Cable Distance | 80km | 10km | 40km |
Chip | Semtech | / | Semtech |
Packaging Technology | BOX | TO | TO |
Optical Components | EML CWDM | DFB CWDM | DFB CWDM |
Receiver Sensitivity | <-23dBm | <-14.4ddBm | <-16dBm |
Power Consumption | 1.8W | 1W | 1W |
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
24
0
0
0
0
C***s
France
June 11, 2023
These are inexpensive and amazing. I order them all the time for clients, great value.
Verified Purchase
Helpful 0
Comment 0C***s
France
June 11, 2023
These are inexpensive and amazing. I order them all the time for clients, great value.
Verified Purchase
Helpful 0
Comment 0C***s
France
June 11, 2023
These are inexpensive and amazing. I order them all the time for clients, great value.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed