Intel compatible SFP+ transceiver supports up to 40km link lengths over SMF fiber. This transceiver is compliant with SFF-8431, SFF-8432, 10GFC Rev 4.0 and 10GBASE-ER standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472.
Featuring an operating temperature range of -40°C to 85°C, this industrial fiber optic transceiver can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
Click to open expanded view
Intel Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)
#154517
#154517
165,41 € (Incl. VAT)
FS P/N: SFP-10GER-55-I
5 Sold
3 Reviews
7 Questions
Transceiver Models:
22 in Global Warehouse, Get it by 24 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Intel Compatible 10GBASE-ER SFP+ Transceiver Module (SMF, 1550nm, 40km, Duplex LC, Industrial, DOM)
Specifications
Part Number
SFP-10GER-55-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.31Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-2~4dBm
Receiver Sensitivity
<-16dBm
Powerbudget
14dB
Receiver Overload
0dBm
Power Consumption
≤1.8W
Extinction Ratio
>7.5dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
9/125µm
Modulation
NRZ
Protocols
SFF-8472, SFF-8431, SFF-8432, 10GFC Rev 4.0, 10GBASE-ER
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Questions & Answers
Ask a question
All (7)Connection (1)Matched Attenuator (1)Ports (1)Product Comparison (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
2
0
0
0
B***l
Canada
April 10, 2023
These are great transceivers! They do just what they're supposed to do, and they do their job quite well.
Would definitely recommend and will purchase again when my fiber needs grow!
Would definitely recommend and will purchase again when my fiber needs grow!
Verified Purchase
Helpful 3
Comment 0C***e
United Kingdom
January 17, 2023
Great experience, great product. Thanks
Verified Purchase
Helpful 3
Comment 0K***a
United States
December 15, 2022
I have used FS transceivers for quite a bit and am always impressed with the quality and connectivity of these units.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed