NTT AAS-DM is a next generation diamond polishing film that combines long life with high yield no matter what polishing machine it is used with. It is optimally designed for pre-processing before ADS final polishing film. Combining it with ADS final polishing film gives a further synergistic effect.
![1μm Polishing Film with 127mm Diameter (25 Sheets/Pack) This picture is about AAS-DM01-127.](https://resource.fs.com/mall/Fiber-Polishing/800x800/20220607171755_159_153217.jpg)
Click to open expanded view
![1μm Polishing Film with 127mm Diameter (25 Sheets/Pack) This picture is about AAS-DM01-127.](https://resource.fs.com/mall/Fiber-Polishing/60x60/20220607171755_159_153217.jpg)
![1μm Polishing Film with 127mm Diameter (25 Sheets/Pack) This picture is about AAS-DM01-127.](https://resource.fs.com/mall/Fiber-Polishing/60x60/20220607171757_620_153217.jpg)
![1μm Polishing Film with 127mm Diameter (25 Sheets/Pack) This picture is about AAS-DM01-127.](https://resource.fs.com/mall/Fiber-Polishing/60x60/20220607171758_681_153217.jpg)
![1μm Polishing Film with 127mm Diameter (25 Sheets/Pack) This picture is about AAS-DM01-127.](https://resource.fs.com/mall/Fiber-Polishing/60x60/20220607171759_102_153217.jpg)
![1μm Polishing Film with 127mm Diameter (25 Sheets/Pack) This picture is about AAS-DM01-127.](https://resource.fs.com/mall/Fiber-Polishing/60x60/20220607171800_301_153217.jpg)
![1μm Polishing Film with 127mm Diameter (25 Sheets/Pack) This picture is about AAS-DM01-127.](https://resource.fs.com/mall/Fiber-Polishing/60x60/20220607171802_408_153217.jpg)
1μm Polishing Film with 127mm Diameter (25 Sheets/Pack)
#153217
#153217
101,15 € (Incl. VAT)
FS P/N: AAS-DM01-127
22 Sold
1 Review
0 Question
Models:
5 in DE Warehouse, Get it by 04 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1μm Polishing Film with 127mm Diameter (25 Sheets/Pack)
Specifications
Product Type
Polishing Film
Mineral Type
Diamond
Micron Grade
1μm
Diameter
5'' (127mm)
Base Thickness
3mil (75μm)
Compatible Ferrules
2.5mm Zirconia Ferrule
1.25mm Zirconia Ferrule
1.25mm Zirconia Ferrule
* NTT-AT provides AAS Polishing Film to FS.COM. Check the
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
O***n
Belgium
August 25, 2022
Yes , they work perfectly , but first I have to use a 16 micron one and in the end a 0.3 micron one and the polishing is perfect.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed