NTT ADS series final polishing silica film, with its different structure from conventional final polishing films, is a next generation polishing film that maintains a stable polishing power while realizing greater long life. Using AAS-DM series diamond polishing film in the pre-processing brings an even further synergistic effect.
![Colorless Transparent Polishing Final Film with 127mm Diameter (100 PCS/Pack) This picture is about ADS-127.](https://resource.fs.com/mall/Fiber-Polishing/800x800/20220607171649_560_153216.jpg)
Click to open expanded view
![Colorless Transparent Polishing Final Film with 127mm Diameter (100 PCS/Pack) This picture is about ADS-127.](https://resource.fs.com/mall/Fiber-Polishing/60x60/20220607171649_560_153216.jpg)
![Colorless Transparent Polishing Final Film with 127mm Diameter (100 PCS/Pack) This picture is about ADS-127.](https://resource.fs.com/mall/Fiber-Polishing/60x60/20220607171653_678_153216.jpg)
![Colorless Transparent Polishing Final Film with 127mm Diameter (100 PCS/Pack) This picture is about ADS-127.](https://resource.fs.com/mall/Fiber-Polishing/60x60/20220607171654_967_153216.jpg)
![Colorless Transparent Polishing Final Film with 127mm Diameter (100 PCS/Pack) This picture is about ADS-127.](https://resource.fs.com/mall/Fiber-Polishing/60x60/20220607171655_538_153216.jpg)
![Colorless Transparent Polishing Final Film with 127mm Diameter (100 PCS/Pack) This picture is about ADS-127.](https://resource.fs.com/mall/Fiber-Polishing/60x60/20220607171656_185_153216.jpg)
Colorless Transparent Polishing Final Film with 127mm Diameter (100 PCS/Pack)
#153216
#153216
153,51 € (Incl. VAT)
FS P/N: ADS-127
15 Sold
0 Review
1 Question
Models:
3 in DE Warehouse, Get it by 04 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Colorless Transparent Polishing Final Film with 127mm Diameter (100 PCS/Pack)
Specifications
Product Type
Final Polishing Film
Mineral Type
Silica
Diameter
5'' (127mm)
Base Thickness
3mil (75μm)
Color
Colorless Transparent
Compatible Ferrules
2.5mm Zirconia Ferrule
1.25mm Zirconia Ferrule
1.25mm Zirconia Ferrule
Return Loss
-52~-56dB (UPC)
-80dB or More (APC)
-80dB or More (APC)
Polishing Liquid
EtOH20% Water Recommended
(Distilled Water Can also Be Used)
(Distilled Water Can also Be Used)
Polishing Machines
Center Pressure (OFL) Type, Square Pressure (SFP) Type
Storage
10 to 30℃ (50 to 86℉) Temperature
30~60% Humidity
30~60% Humidity
* NTT-AT provides ADS Polishing Film to FS.COM. Check the
Questions & Answers
Ask a question
All (1)Accessories (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed