FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about ODU48EC.
This picture is about ODU48EC.
This picture is about ODU48EC.
This picture is about ODU48EC.
This picture is about ODU48EC.
This picture is about ODU48EC.
This picture is about ODU48EC.
This picture is about ODU48EC.

48 Channels 100GHz 1529.55-1567.13nm Active, 5.5dB IL, LC/UPC, Dual Fiber DWDM Demux, NX N40 Plug-in Module

#153140
#153140

5.5dB IL NX N40 Plug-in Module

1.413,72 € (Incl. VAT)
FS P/N: ODU48EC
2 Sold
2 Reviews
3 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

48ch 100GHz 1529.55-1567.13nm Active Dual Fiber DWDM Demux, AAWG, NX N40 Plug-in Module

NX N40 Series 48ch DWDM Demux is a high-density, low loss, standalone active DWDM device based on AAWG (Athermal Arrayed Waveguide Grating) technology. In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.


NX N40 Series provides high-speed and flexible solutions, which offers high density and high capacity benefits in a modular package. It supports unified management of its optical-layer and electrical-layer boards based on SDN, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance, thus it can be utilized in large-capacity transmission in all scenarios.

Specifications
Wavelength
1529.55-1567.13nm
Channel Spacing
100GHz
Center Wavelength Accuracy
±0.05nm
Directivity
≥45dB
Insertion Loss
≤5.5dB
Return loss
≥40dB
Insertion Loss Uniformity
≤1.5dB
Passband Ripple
≤0.5dB
Polarization Mode Dispersion
≤0.5ps
Polarization Dependent Loss
≤0.5dB
Channel Isolation
Adjacent ≥25dB
Non-adjacent ≥30dB
Power Consumption
36W (Typical)
Chromatic Dispersion
-20 to 20ps/nm
Technology
AAWG (Flat-top)
Management
SDN, WebUI
Dimensions (HxWxD)
1.52''x8.03''x14.11'' (38.5x204x358.5mm)
Temperature
Operating -5 to 65°C (23 to 149°F)
Storage-40 to 85°C (-40 to 185°F)
Housing
Pluggable Module (Occupies 2 slot in NX N40 managed chassis)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Diversified Ports for 48 Channels DWDM Demux
Multiplexing up to 48 channels in one plug-in module, it applies to metro, regional and long-distance DWDM networks.
Low Insertion Loss
≤5.5dB
Low Power Consumption
36W (Typical)
High Channel Isolation
≥25dB (Adjacent), ≥30dB (Non-adjacent)
Mix of Services Multiplexing at Any Rate

Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.

Maximize Your Fiber with WDM Network

VMU48EC combines up to 48 separate DWDM channels in one multi-channel line DWDM signal and ODU48EC extracts channels from one signal, maximizing the usefulness of fiber.

Utilized in Large-capacity Transmission for All Scenarios
NX N40 Series supports unified management of its optical & electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
6.4T Superior Performance
400G per wavelength yielding a total of 6.4T capacity to efficiently support a broad range of customer requirements and network applications.
Powerful Feature Set
Integrate 100/200/400G muxponder, OPB, optical power adjustable MUX and EDFA, which can be flexibly matched according to customer needs.
SDN Software Management
Visual SDN realizes one-click distribution of configurations and reduces the difficulty and cost of operation and maintenance.
Visual SDN Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through FCP NX management anytime on-site or remotely.
Flexible Scalability
Unified openconfig interface to support diversified deployment
Visual WEB Management
SDN system can be managed through web login
Detachable Functional Modules
Independently upgradeable, low maintenance cost
All-in-One Platform, Suitable for Metro Network

The NX N40 series is suitable for the convergence layer and core layer in the Metro Network to access services, implementing the fast and flexible deployment of the transport network.

Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of channels
48
48
Wavelength
1529.55-1567.13nm
1529.55-1567.13nm
Insertion Loss
≤ 5.5dB
≤ 7.2dB
Channel Spacing
0.8nm
0.8nm
Channel Isolation
Adjacent ≥ 25dB
Non-adjacent ≥ 30dB
Adjacent ≥ 25dB
Non-adjacent ≥ 30dB
Return Loss
≥ 40dB
≥ 40dB
Special Service
Technology
AAWG (Flat-top)
AAWG (Flat-top)
Property
Active
Active
Monitoring Type
SDN
SDN
Power Handling
36W (Typical)
36W (Typical)
Housing
NX N40 Plug-in Module
NX N40 Plug-in Module
Questions & Answers
Ask a question
All (3)Different Series (1)Insertion Loss (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

C***e

United States

June 21, 2023
5.0
The remote management mode provides great convenience.It is very good.
Verified Purchase
Helpful 3
Comment 0

J***s

United States

October 13, 2022
5.0
Thank you very much for the information and following up, it is much appreciated. You provide an excellent level of customer service - Well Done!
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed