FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.

0.5m (2ft) Generic Compatible 200G QSFP-DD to 8 x 25G SFP28 Passive Direct Attach Copper Breakout Cable

#153044
#153044

≤0.5W 20.5mm Twinax NRZ

202,30 € (Incl. VAT)
FS P/N: QDD-200G-8SPC005
23 Sold
2 Reviews
2 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 200G QSFP-DD to 8x 25G SFP28 DAC Breakout Cable (0.5-meter, Passive, QSFP-DD to 8x SFP28, 30AWG)

The 200G QSFP-DD to 8x 25G SFP28 DAC Breakout cable assembly is designed to meet the high density requirements of standard and combo connector configurations. QSFP-DD pluggable solutions enable 200G transmission. This hot-swappable transceiver integrates 8 transmit and 8 receive channels. It is fully compliant with SFF-8472, SFF-8432, QSFP-DD MSA, SFP28 MSA and IEEE802.3bj standards. It is suitable for very short distances, and offers a highly cost-effective Ethernet connectivity solution for the interconnection between devices using 200G QSFPDD ports and 25G SFP28 ports in data centers, High Performance Computing(HPC) and Switches/Routers/Server/Storage racks and across adjacent racks.


Note: The FS P/N is changed from QDD200-8S28PC005 to QDD-200G-8SPC005, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-200G-8SPC005
Vendor Name
FS
Connector Type
QSFP-DD to 8x SFP28
Max Data Rate
200Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
0.5m (2ft)
Wire AWG
30AWG
Minimum Bend Radius
20.5mm
Power Consumption
≤0.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP-DD MSA, SFP28 MSA, IEEE802.3bj, SFF-8472, SFF-8432
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 200-Gigabit link between QSFP-DD-200G ports within racks and across adjacent racks.
<0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
20.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

G***t

France

June 15, 2023
5.0
work as described.
Verified Purchase
Helpful 0
Comment 0

H***s

United Kingdom

June 10, 2023
5.0
For the price and what the name brand ones cost you cannot pass these up. Work great and price is amazing.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed