The Cat6a keystone toolless style connectors make for a simple installation without the need for a punch down tool. Toolless keystone jacks are an ideal solution for terminating and connecting network cable, such as Cat6a premise wiring, the RJ45 keystone jack snaping into wall plates, patch panels and surface-mount boxes.
![Cat6a RJ45 (8P8C) Unshielded Toolless Keystone Jack Module, Black (10 pcs/Pack) This picture is about C6AM-UTK.](https://resource.fs.com/mall/mainImg/20220804102741w4i5in.jpg)
Click to open expanded view
![Cat6a RJ45 (8P8C) Unshielded Toolless Keystone Jack Module, Black (10 pcs/Pack) This picture is about C6AM-UTK.](https://resource.fs.com/mall/mainImg/60x60/20220804102741w4i5in.jpg)
![Cat6a RJ45 (8P8C) Unshielded Toolless Keystone Jack Module, Black (10 pcs/Pack) This picture is about C6AM-UTK.](https://resource.fs.com/mall/mainImg/60x60/20220804102741hz0vt2.jpg)
![Cat6a RJ45 (8P8C) Unshielded Toolless Keystone Jack Module, Black (10 pcs/Pack) This picture is about C6AM-UTK.](https://resource.fs.com/mall/mainImg/60x60/20220804102741rw2j18.jpg)
![Cat6a RJ45 (8P8C) Unshielded Toolless Keystone Jack Module, Black (10 pcs/Pack) This picture is about C6AM-UTK.](https://resource.fs.com/mall/mainImg/60x60/20220804102741zi8maj.jpg)
![Cat6a RJ45 (8P8C) Unshielded Toolless Keystone Jack Module, Black (10 pcs/Pack) This picture is about C6AM-UTK.](https://resource.fs.com/mall/mainImg/60x60/20220804102741m72hj8.jpg)
![Cat6a RJ45 (8P8C) Unshielded Toolless Keystone Jack Module, Black (10 pcs/Pack) This picture is about C6AM-UTK.](https://resource.fs.com/mall/mainImg/60x60/20220804102741i2pswh.jpg)
Cat6a RJ45 (8P8C) Unshielded Toolless Keystone Jack Module, Black (10 pcs/Pack)
#152439
#152439
27,37 € (Incl. VAT)
FS P/N: C6AM-UTK
325 Sold
1 Review
2 Questions
Models:
33 in Global Warehouse, Get it by 12 Jul, 2024
40 in Transit, Get it by 06 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
Cat6a RJ45(8P8C) UTP Toolless Keystone Jack Module
Specifications
Product Type
Cat6a Keystone Jack
Color
Black
Connector
RJ45 Female
Termination Type
Toolless
Shielding Type
Unshielded
Data Rate Support
10GBase-T
Wire Gauge Supported
22-26AWG Cable
Wiring Scheme
T568A/T568B
Operating Temperature
-10°C to 60°C (14°F to 140°F)
Dimensions (HxW)
0.88''x0.64'' (22.79x16.2mm)
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220805164006hvjq1u.jpg)
Questions & Answers
Ask a question
All (2)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
B***e
United Kingdom
November 10, 2022
Had a little project to do in home and going to the big box stores was not a cheap option. I saw these and got them pretty quick. Also the installation was quick and easy.
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed