The Cisco DS-SFP-FC10G-SW compatible module provides 10GBase-SR throughput up to 300m over multimode fiber (MMF) using a wavelength of 850nm via an LC duplex connector. This transceiver is compliant with SFF-8636 standards. Digital diagnostics functions are available via a 2-wire common management interface, as specified in SFF- 8472, to allow access to real-time operating parameters. With these features, this easy-to-install, hot-swappable transceiver is suitable for fiber communications up to 10G. The FC transceiver is applied to Storage Area Networking in Data Centers, Data Center Fiber Channel Interconnections over Backbone, Enterprise Network SAN Interconnections, etc.
Click to open expanded view
Cisco DS-SFP-FC10G-SW Compatible SFP+ 10G Fibre Channel 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module
#50000
#50000
22,61 € (Incl. VAT)
FS P/N: SFP-10GSR-85
607 Sold
69 Reviews
3 Questions
Transceiver Models:
37235 in DE Warehouse, Get it by 20 Sep, 2024
4079 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco DS-SFP-FC10G-SW Compatible 10G Fibre Channel SFP+ Transceiver Module (MMF, 850nm, 300m, LC, DOM)
Specifications
Cisco Compatible
DS-SFP-FC10G-SW
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
10.51875Gbps
Wavelength
850nm
Max Cable Distance
300m over OM3 MMF
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-6~-1dBm
Receiver Sensitivity
<-11.1dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
61
7
1
0
0
C***n
United States
May 12, 2017
Excellent 10G FC SFP+ and fast service are provided. Just what I needed to fix my problem. Highly recommended.
Verified Purchase
Helpful 0
Comment 1A***s
United Kingdom
May 11, 2017
I was very pleased with the transaction and level of detail FS.COM offers for its clients. The website it's self is very well laid out and full of useful information to help me better find the most suitable 10G FC SFP+ to suit my needs.
Verified Purchase
Helpful 0
Comment 0T***y
United States
May 01, 2017
Quick and simple to order and the Cisco DS-SFP-FC10G-SW was the best price i could find.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed