![Brocade XBR-000077 Compatible SFP 2G Fibre Channel 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GIR-31.](https://resource.fs.com/mall/products/550x550/15211.main.jpg)
Click to open expanded view
![Brocade XBR-000077 Compatible SFP 2G Fibre Channel 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GIR-31.](https://resource.fs.com/mall/products/60x60/15211.main.jpg)
![Brocade XBR-000077 Compatible SFP 2G Fibre Channel 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GIR-31.](https://resource.fs.com/mall/products/60x60/15211.B.jpg)
![Brocade XBR-000077 Compatible SFP 2G Fibre Channel 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GIR-31.](https://resource.fs.com/mall/products/60x60/15211.C.jpg)
![Brocade XBR-000077 Compatible SFP 2G Fibre Channel 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GIR-31.](https://resource.fs.com/mall/products/60x60/15211.D.jpg)
![Brocade XBR-000077 Compatible SFP 2G Fibre Channel 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GIR-31.](https://resource.fs.com/mall/products/60x60/15211.E.jpg)
Brocade XBR-000077 Compatible SFP 2G Fibre Channel 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module
#15211
#15211
71,40 € (Incl. VAT)
FS P/N: SFP-2GIR-31
80 Sold
3 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade XBR-000077 Compatible 2G Fibre Channel SFP Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Brocade Compatible
XBR-000077
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.67Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8~ -3dBm
Receiver Sensitivity
< -21Bm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
1
0
0
0
V***a
United States
December 25, 2018
FS has everything that I need in stock, with the best prices and the fastest shipping. Shopping here is always a fantastic experience for me. I love FS and will continue to use it as my provider for all of my fiber optics needs!
Verified Purchase
Helpful 0
Comment 0C***e
Belgium
December 15, 2018
I checked the reviews of this Fibre Channel SFP and they were positive. The price was competitive, so I made the purchase. The Fibre Channel SFPs were delivered as promised, new and in good packaging. I could not be happier. I will certainly purchase again from this company.
Verified Purchase
Helpful 0
Comment 0C***a
Ecuador
December 10, 2018
I needed the transceivers quickly. Did not want to spend a whole lot of time trying to muddle through a complicated website looking for what I wanted. FS did just that. Up to this point I did not have a favorite site for my needs. Now I do.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed