Click to open expanded view
Brocade XBR-000142 Compatible SFP 4G Fibre Channel 1310nm 4km DOM Duplex LC SMF Optical Transceiver Module
#15208
#15208
97,58 € (Incl. VAT)
FS P/N: SFP4G-LW-31
1 Sold
2 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 8 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade XBR-000142 Compatible 4G Fibre Channel SFP Transceiver Module (SMF, 1310nm, 4km, LC, DOM)
Specifications
Brocade Compatible
XBR-000142
Vendor Name
FS
Form Factor
SFP
Max Data Rate
4.25Gbps
Wavelength
1310nm
Max Cable Distance
4km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
H***t
France
June 12, 2023
It's too early to know, so I can only give you an average rating
Verified Purchase
Helpful 0
Comment 0B***y
Monaco
June 11, 2023
The part I ordered came quickly and worked fine
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed