This fiber optic heat shrink tube is used to build up two 900μm fibers to 3mm jacketed fiber to strengthen and protect the fiber. FS provides two-meter-long heat shrink tube, so you can cut it to the desired length. Center the tubing over the splice, and evenly heat the tubing until it has fully recovered and conforms to the cable.
![3mm Fiber Optic Heat Shrink Tube, 2:1 Ratio, 2m(7ft), Black This picture is about FS-30-TK.](https://resource.fs.com/mall/products/800x800/151899.main.jpeg)
Click to open expanded view
![3mm Fiber Optic Heat Shrink Tube, 2:1 Ratio, 2m(7ft), Black This picture is about FS-30-TK.](https://resource.fs.com/mall/products/60x60/151899.main.jpeg)
![3mm Fiber Optic Heat Shrink Tube, 2:1 Ratio, 2m(7ft), Black This picture is about FS-30-TK.](https://resource.fs.com/mall/products/60x60/151899.B.jpeg)
![3mm Fiber Optic Heat Shrink Tube, 2:1 Ratio, 2m(7ft), Black This picture is about FS-30-TK.](https://resource.fs.com/mall/products/60x60/151899.C.jpeg)
![3mm Fiber Optic Heat Shrink Tube, 2:1 Ratio, 2m(7ft), Black This picture is about FS-30-TK.](https://resource.fs.com/mall/products/60x60/151899.D.jpeg)
![3mm Fiber Optic Heat Shrink Tube, 2:1 Ratio, 2m(7ft), Black This picture is about FS-30-TK.](https://resource.fs.com/mall/products/60x60/151899.E.jpeg)
3mm Fiber Optic Heat Shrink Tube, 2:1 Ratio, 2m(7ft), Black
#151899
#151899
1,43 € (Incl. VAT)
FS P/N: FS-30-TK
414 Sold
1 Review
1 Question
86 in Global Warehouse, Get it by 19 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
3mm Fiber Optic Heat Shrink Tube, 2:1 Ratio, 2m(7ft), Black
Specifications
Length of Tube
2m(7ft)
Tube Diameter
3mm
Material
Plastic
Color
Black
Shrink Ratio
2/1
Resistance Properties
Heat-Resistant
Operating Temperature
-30 to 158°C (-22 to 316.4°F)
Tensile Strength
≥ 10.4MPa
Elongation at Break
≥ 200%
Dielectric Strength
≥ 15kV/mm
Volume Resistance
1014Ω
Standards Met
RoHS, WEEE,
ISO14001, ISO9001
ISO14001, ISO9001
Features
Safe Materials Protect Your Health
The Heat Shrink Tubing material composition does not contain heavy metal and other environmentally hazardous substances, conform to VW-1, RoHS standard
No Toxic
Environmental Friendly
Flame Retardant
Insulation Protection Enhanced Fiber Durability
Use Heat Shrink Tubes instead of short-lived electric tape to build up two 900µm fibers to 3mm Jacketed fiber to strengthen and protect the fiber.
Before
After
Heat Shrink Ratio 2:1
Recovers to 1/2 of its original diameter, which makes a tight seal and no air gaps between the wire and insulation.
Questions & Answers
Ask a question
All (1)Color (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
R***o
Canada
April 10, 2020
Exactly what I wanted .I will definitely continue doing business with your organization.
Verified Purchase
Helpful 3
Comment 0See all reviews
Recently Viewed