Alcatel-Lucent Compatible OC-48/STM-16 LR-2 SFP Transceiver Module supports up to 80km link lengths over single-mode fiber (SMF) using a wavelength of 1550nm via an LC connector.
Click to open expanded view
Alcatel-Lucent Compatible OC-48/STM-16 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module
#15171
#15171
117,81 € (Incl. VAT)
FS P/N: SFP-2GL2-55
15 Sold
2 Reviews
1 Question
Transceiver Models:
Pre-order, Ship by 8 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Alcatel-Lucent Compatible OC-48/STM-16 LR-2 SFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Specifications
Part Number
SFP-2GL2-55
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
-2~3dBm
Receiver Sensitivity
< -28dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)Datasheet (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
1
0
0
0
S***n
United States
September 23, 2014
It is always very easy to order from Fiberstore with generally good stock supply.
Verified Purchase
Helpful 0
Comment 0J***s
United Kingdom
August 16, 2014
I am pleased by the function of Fiberstore's website
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed